(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Programmable Controller CP1L Analog Input/Output Unit
Part Number |
---|
CP1W-AD041 |
CP1W-MAB221 |
CP1W-MAD11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Number of Input Channels | Number of Output Channels | Output Range | D/A Conversion Time (Conversion Speed) | Representative Standard | Indicator | Terminals | Input Signal Range | Output Signal Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13,867,381 VND | 1 Piece(s) | 7 Day(s) or more | Input | 4 | - | - | - | CE / UL / CUL / CSA | 0 to 5 V, 1 to 5 V, 0 to 10 V, -10 to 10 V, 0 to 20 mA, 4 to 20 mA | - | 0 to 5 V, 1 to 5 V, 0 to 10 V, -10 to 10 V, 0 to 20 mA, 4 to 20 mA | - | ||
5,962,363 VND | 1 Piece(s) | 6 Day(s) or more | Input/Output | 2 | 2 | 0–10 V | Less than 1 to 10 mS | UL | 0 to 10 V, 0 to 20 mA | - | 0 to 10 V, 0 to 20 mA | - | ||
10,399,505 VND | 1 Piece(s) | 7 Day(s) or more | Input/Output | 2 | 1 | [Other] Other | Less than 1 to 10 mS | CE / UL / CSA | 0 to 5 V, 1 to 5 V, 0 to 10 V, -10 to +10 V, 0 to 20 mA, 4 to 20 mA | 1 to 5 V, 0 to 10 V, -10 to +10 V, 0 to 20 mA, 4 to 20 mA | 0 to 5 V, 1 to 5 V, 0 to 10 V, -10 to +10 V, 0 to 20 mA, 4 to 20 mA | 1 to 5 V, 0 to 10 V, -10 to +10 V, 0 to 20 mA, 4 to 20 mA |
Part Number |
---|
Loading...Tải…
Input Type | Voltage / Current | Input Range | Other | A/D Conversion Speed (Conversion Time) | Less than 1 to 10 mS |
---|---|---|---|---|---|
Terminal shape | Terminal Block |