(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
CS1G and CS1H Series CPU Base Unit
Please check the type/dimensions/specifications of the part CS1W-BC103 in the CS1G, CS1H series CPU base unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CS1W-BC103 trong chuỗi CS1G, CS1H series CPU base unit .
Part Number |
---|
CS1W-BC082 |
CS1W-BC083 |
CS1W-BC102 |
CS1W-BI033 |
CS1W-BI052 |
CS1W-BI053 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Name | Consumed current (5 V system) (A) | Slot number (Slot) | Note |
---|---|---|---|---|---|---|---|---|
4,482,145 VND | 1 Piece(s) | 6 Day(s) or more | CPU Base Unit | 0.11 | 8 | Dedicated CS Series Unit (C200H Series Unit - Cannot Be Equipped) | ||
4,140,000 VND | 1 Piece(s) | 6 Day(s) or more | CPU Base Unit | 0.11 | 8 | CS/ C200H Series Unit - Common Use | ||
6,141,526 VND | 1 Piece(s) | 6 Day(s) or more | CPU Base Unit | 0.11 | 10 | Dedicated CS Series Unit (C200H Series Unit - Cannot Be Equipped) | ||
3,350,000 VND | 1 Piece(s) | 6 Day(s) or more | Expansion Base Unit | 0.23 | 3 | CS/ C200H Series Unit - Common Use | ||
4,104,658 VND | 1 Piece(s) | 6 Day(s) or more | Expansion Base Unit | 0.23 | 5 | Dedicated CS Series Unit (C200H Series Unit - Cannot Be Equipped) | ||
4,257,841 VND | 1 Piece(s) | 6 Day(s) or more | Expansion Base Unit | 0.23 | 5 | CS/ C200H Series Unit - Common Use |