(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Illumination Push Button Switch C5SA/C5SB

Illumination Push Button Switch C5SA/C5SB
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,513,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Illuminated push button switch, C5SA / C5SB

[Features]
· A large stroke button that strikes a presence and features uniform illumination for an atmospheric design.
· Uses a backlight for a uniform, attractive light.
· A large stroke button that strikes a presence and brings universal design into consideration.
· Actuator construction ensures the button works even if pressed on one side.
· Damper construction lets it handle shocks during operation.
· Thin body with a depth of 14.6 mm.

Part Number
C5SB-1W244
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,513,000 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Mounting Hole □60.6 Operating Part Shape Square Shape Type Illumination push-button
Operating Function Momentary Contact Configuration 1a Terminal Shape Quick connector
Panel Depth Dimensions(mm) 28.6 Protection Function NA Operating Part Dimensions - Horizontal(mm) 95
Operating Part Dimensions - Vertical(mm) 70 Light Source Type LED Switch Rating, DC Resistance Load 1 DC24V/20mA

Please check the type/dimensions/specifications of the part C5SB-1W244 in the Illumination Push Button Switch C5SA/C5SB series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C5SB-1W244 trong chuỗi Illumination Push Button Switch C5SA/C5SB.