(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
C200HX, C200HG, C200HE Series, Connectors

C200HX, C200HG, C200HE Series, Connectors
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      283,460VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

C200HX, C200HG, C200HE series, connector.

 
Part Number
C500-CE401
C500-CE403
C500-CE404
C500-CE405
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTerminal Specification Connector cover

283,460 VND

1 Piece(s) Same day SolderStraight

570,860 VND

1 Piece(s) Same day Pressure Welding TypeNA

364,000 VND

1 Piece(s) Same day SolderSide removal type

718,261 VND

1 Piece(s) Same day Pressure Welding TypeSide removal type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Application Cable Connection Number of Terminals(P) 40