(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cabinet for FUX-WT-F FA Machinery, Intermediate Iron Base Plate, Whole Mounting (For FUL Series) (Part Number)

Cabinet for FUX-WT-F FA Machinery, Intermediate Iron Base Plate, Whole Mounting (For FUL Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,590,776VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Whole surface model.

[Features]
· Use to increase packaging density.
• Since the substrate can be positioned over the whole surface, the mounting density is boosted to the maximum degree.
· The hinge makes maintenance work easy.
· Ensures continuity with the cabinet body because the main parts are plated.
• Can be moved forward and backward (iron sheet (back surface) effective depth: 275mm, 300mm, 325mm).
• Opening angle is about 110°.

 
Part Number
FUX-57WT-F
FUX-67WT-F
FUX-77WT-F
FUX-510WT-F
FUX-610WT-F
FUX-710WT-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Applicable cabinet

7,590,776 VND

1 Piece(s) 13 Day(s) or more 10550770FUL50-710

8,467,285 VND

1 Piece(s) 13 Day(s) or more 10650770FUL50-810

8,905,538 VND

1 Piece(s) 13 Day(s) or more 10750770FUL50-910

8,666,491 VND

1 Piece(s) 13 Day(s) or more 105501070FUL50-713

9,343,793 VND

1 Piece(s) 13 Day(s) or more 106501070FUL50-813

9,782,046 VND

1 Piece(s) 13 Day(s) or more 107501070FUL50-913

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Iron Intermediate plate Iron circuit board