(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Programmable Relay ZEN Support Software

Programmable Relay ZEN Support Software
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,075,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Program Relay ZEN Support Software

ZEN-SOFT01-V4 Specifications

Programmable Relay ZEN Support Software: related images

ZEN-SOFT01-V4 external appearance

  • Easily create ZEN ladder programs.
  • Allows operation checks of created programs without connecting to the ZEN main body.
  • Allows operation status checks by connecting to the ZEN with a connection cable (Model ZEN-CIF01).
  • Can print ZEN ladder program, relay comments, and parameter settings such as timers, counters, etc.

 

Part Number
ZEN-SOFT01-V4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,075,000 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Application Supported software Applicable model 1 ZEN Series

Please check the type/dimensions/specifications of the part ZEN-SOFT01-V4 in the Programmable Relay ZEN Support Software series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZEN-SOFT01-V4 trong chuỗi Programmable Relay ZEN Support Software.