(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MD-0 series electronic counter (total counter)

MD-0 series electronic counter (total counter)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,251,180VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· DIN72X72.
· Zero suppression style large scale screen (14.22 × 8.13 mm).
· Incorporates power source for use by sensors.
· Uses both contact point and non-contact point input.

 
Part Number
MD-040
MD-040M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReset Memory Operating Temperature Range
(°C)

9,251,180 VND

1 Piece(s) 24 Day(s) or more Pushbutton reset, external reset, power supply resetNA-5 to +40

10,398,606 VND

1 Piece(s) 24 Day(s) or more Pushbutton reset, external resetAvailable0 to +40

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Total counter Display method LED Display Digits 4-digit or less
Count input (CH = N) 1 Mounting Method Panel Panel cut dimensions 68.0x68.0
Power Supply Voltage AC-dedicated Output NA Dimension vertical(mm) 72
Dimension width(mm) 72 Dimension depth(mm) 125 Computing Method Addition
Maximum Computing Speed(Hz) 20 (with contact), 1000 (no contact) (Counting) input Includes contact/does not include contact Wiring connection Screw terminal
Power supply for sensor Available Power supply voltage (details) 100/110 VAC, 200/220 VAC switching