(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· An electromagnetic counter with large easy-to-view display numbers.
· It is robust against vibration, shock resistance, it is the optimum product for checking the operation and frequency of machine tools, printing machines, general industrial machinery etc.
· We provide a great selection of apparatus with a variety of numbers of digits, voltages and methods of attachment to correspond with a variety of needs.
Part Number |
---|
MCR-4PN AC100V |
MCR-4PN AC200V |
MCR-4PN DC24V |
MCR-5PN AC100V |
MCR-6PN AC100V |
MCR-6PN AC200V |
MCR-6PN DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Display Digits | Power Supply Voltage | Power supply voltage (details) |
---|---|---|---|---|---|---|---|
2,735,661 VND | 1 Piece(s) | 6 Day(s) or more | 4-digit or less | AC-dedicated | AC100V | ||
2,851,201 VND | 1 Piece(s) | 4 Day(s) or more | 4-digit or less | AC-dedicated | AC200V | ||
2,721,193 VND | 1 Piece(s) | 24 Day(s) or more | 4-digit or less | Dedicated to DC | DC24V | ||
2,851,201 VND | 1 Piece(s) | 6 Day(s) or more | 5 digits | AC-dedicated | AC100V | ||
3,071,796 VND | 1 Piece(s) | 4 Day(s) or more | 6 digits | AC-dedicated | AC100V | ||
3,205,790 VND | 1 Piece(s) | 6 Day(s) or more | 6 digits | AC-dedicated | AC200V | ||
3,086,265 VND | 1 Piece(s) | 6 Day(s) or more | 6 digits | Dedicated to DC | DC24V |
Loading...Tải…
Type | Total counter | Display method | White Letters on Black Background | Count input (CH = N) | 1 |
---|---|---|---|---|---|
Mounting Method | Panel | Panel cut dimensions | 68.4x44.6 | Output | NA |
Dimension vertical(mm) | 50 | Dimension width(mm) | 90 | Dimension depth(mm) | 93.5 |
Computing Method | Addition | Maximum Computing Speed(Hz) | 15 | Reset | Manual reset pushbutton type |
Wiring connection | For both solder terminal, lead wire | Operating Temperature Range(°C) | -5 to +40 |