(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Strip, Outlet that Guards Against Electrical Leakage

Power Strip, Outlet that Guards Against Electrical Leakage
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,099,093VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A power strip with a earth leakage protection function.
[Features]
・ In the unlikely event of an earth leakage, the power will be automatically cut off
[Applications]
・ It is used for heaters, etc., in aquariums and cages

 
Part Number
LH-151B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

1,099,093 VND

1 Piece(s) 12 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Plug shape A-2 Socket shape A-2 socket Number of Insertion Openings/Split Openings 2
Color White Rated Current(A) 15 Rated Voltage(V) 100

Please check the type/dimensions/specifications of the part LH-151B in the Power Strip, Outlet that Guards Against Electrical Leakage series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LH-151B trong chuỗi Power Strip, Outlet that Guards Against Electrical Leakage.