(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Crimp Tools For Insulated Crimp Terminals

Crimp Tools For Insulated Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,476,687VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a high-strength tool for insulation crimp terminals with the hardened alloy steel frame construction. The anti-slip pad ensures proper crimping even when working on non-working surfaces, and the full-cycle crimp construction also provides a stable and secure crimp.

 
Part Number
4300-3688
4300-3702
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngManufacturer Code Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)

2,476,687 VND

1 Piece(s) 4 Day(s) or more KSA 0110S26-160.14-1.0

2,738,533 VND

1 Piece(s) 4 Day(s) or more KSA 076022-100.75-6.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Crimping Tool Applicable Type Insulated crimp terminal