(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
L-Shaped Plug (Compatible Cord: Round, Flat Cord)

L-Shaped Plug (Compatible Cord: Round, Flat Cord)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      121,141VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Type: L-shaped plug ·With or without NEMA standard: None ·Compatible cord: Round, Flat

Part Number
ME7017
ME7017T1
ME7018
MP7023
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Rated Voltage
(V)
Rated Current
(A)
Dimension length
(mm)
Applicable cord

121,141 VND

1 Piece(s) 10 Day(s) 10[Other] Grounding 2P1251552Circular cord

121,141 VND

1 Piece(s) 4 Day(s) or more 10[Other] Grounding 2P1251552Flat cord

145,046 VND

1 Piece(s) 10 Day(s) or more 10[Other] Grounding 2P2502052Circular cord

237,711 VND

1 Piece(s) 5 Day(s) or more 10[Other] 2P1251540Circular cord

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type L Type Plug NEMA standard presence NA Dimension width(mm) 38