(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Crimping Tool Han Series / Crimping Tool Accessory

Crimping Tool Han Series / Crimping Tool Accessory
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      237,811VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated genuine manual crimping tool for use with E-type and D-type contacts. (Models are separated using "-" rather than spaces)

 
Part Number
09-99-000-0110
09-99-000-0311
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSContact Type Cross-sectional area of core wire
(mm2)
Product Category

15,676,515 VND

1 Piece(s) 4 Day(s) or more 10-0.14 to 1.5A type crimp tool

237,811 VND

1 Piece(s) 4 Day(s) or more 10D contact-B type locator

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Type Han waterproof connector