(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han Series Accessory (Blind Plug)

Han Series Accessory (Blind Plug)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      83,663VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Allows blocking of hood and housing electrical wire entry ports (Models are separated using "-" rather than spaces).

 
Part Number
09-00-000-5070
09-00-000-5071
09-00-000-5072
09-00-000-5073
09-00-000-5074
09-00-000-5075
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPG screw size
(mm)
Nut across flat dimensions
(mm)

103,622 VND

10 Piece(s) 4 Day(s) or more -1120

111,223 VND

1 Piece(s) 4 Day(s) or more 1013.522

83,663 VND

1 Piece(s) 4 Day(s) or more 101624

132,676 VND

1 Piece(s) 4 Day(s) or more 102130

201,811 VND

1 Piece(s) 4 Day(s) or more 102940

557,760 VND

1 Piece(s) 4 Day(s) or more 103650

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Material Metal Features For Pg Cable Entry