(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han-Eco Series Hood/Housing

Han-Eco Series Hood/Housing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      382,686VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・The IP65-class was developed for thermo-plastic hoods and housings. This type is very strong, lightweight, and also waterproof (Model types are separated by a "-" rather than a space).

 
Part Number
19-41-006-0301
19-41-010-0301
19-41-016-0301
19-41-106-0422
19-41-106-0522
19-41-110-0422
19-41-110-0522
19-41-116-0423
19-41-116-0523
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType

382,686 VND

1 Piece(s) 4 Day(s) or more 10Pedestal 3 module

552,758 VND

1 Piece(s) 4 Day(s) or more 10Pedestal 4 module

571,881 VND

1 Piece(s) 4 Day(s) or more 10Pedestal 5 module

788,966 VND

1 Piece(s) 4 Day(s) or more 10Straight hood 3 module

612,798 VND

1 Piece(s) 4 Day(s) or more 10Angle hood 3 modules

846,836 VND

1 Piece(s) 4 Day(s) or more 10Straight hood 4 module

870,223 VND

1 Piece(s) 4 Day(s) or more 10Angle hood 4 modules

1,263,153 VND

1 Piece(s) 4 Day(s) or more 10Straight hood 5 module

1,232,338 VND

1 Piece(s) 4 Day(s) or more 10Angle hood 5 modules

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials G/H/I G/H/I Heavy duty
Protection function (environmentally resistant) Available