(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Cable Gland【1-10 Pieces Per Package】

Stainless Steel Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      691,145VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Perfectly sealing IP68 compliant stainless-steel super gland

[Features]
Metal construction provides superior chemical heat and weather resistance as well as shock resistance (SUS304, SUS316L, etc. are offered as production options).
· A perfect seal completely blocks out external water, oil, and dust, protecting internal precision parts.
▪ Ideal claws (A type) that demonstrate excellent clamping force with light tightening.
· A lock nut is not included in the NSA series.

Part Number
FSA13-05
FSA13-08
FSA17-06
FSA17-10
FSA21-10
FSA21-13
FSA26-16
FSA26-18
FSA33-22
FSA33-25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter Of Cable Used Screw Size Screw size Applicable Wire Size
(mm)
Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

1,062,330 VND

1 Piece(s) 4 Day(s) or more 10Φ5.3~3G(PF) 1/4"G 1/45.3 to 313.5 to 13.9817/178.5

691,145 VND

1 Piece(s) 4 Day(s) or more 10Φ7.8~4.5G(PF) 1 1/4"G 1/48 to 4.513.5 to 13.9817/178.5

8,537,432 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) or more 10Φ7~4G(PF) 3/8"G 3/87 to 417 to 17.4922/2210.5

1,237,801 VND

1 Piece(s) 4 Day(s) or more 10Φ10~6G(PF) 3/8"G 3/810 to 617 to 17.4922/2210.5

10,963,378 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 10Φ10~6G(PF) 1/2"G 1/210 to 621.4 to 21.99.526/2614.5

1,591,245 VND

1 Piece(s) 4 Day(s) or more 10Φ14~9G(PF) 1/2"G 1/214 to 921.4 to 21.99.526/2614.5

14,392,987 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 10Φ16~12G(PF) 3/4"G 3/416 to 1226.9 to 27.41232/3218.5

2,088,415 VND

1 Piece(s) 4 Day(s) or more 10Φ18~14G(PF) 3/4"G 3/418 to 1426.9 to 27.41232/3218.5

21,063,748 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) or more 10Φ22~16G(PF) 1"G 122 to 1633.8 to 34.412.541/4125

2,110,733 VND

1 Piece(s) 4 Day(s) or more 10Φ25~18G(PF) 1"G 125 to 1833.8 to 34.412.541/4125

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Shape Integrated Type Screw Standard G (PF) Thread Material Metal
Color Other Protection Function (Environmental Resistance) Waterproof / Weatherability / Chemical Resistance Representative Standard CE / UL / CUL
Type Cable Gland Seal shape A Type Color Glossy Silver
Conforming standards UL-C&US/VDE/CE Main Body Material Stainless Steel (SUS303) IP grade IP68/5 atmospheric pressure