(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Non-waterproof cable clamp for round connector
Part Number |
---|
D/MS3057-4A |
D/MS3057-16A |
D/MS3057-20A |
D/MS3057-24A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Supported models and series | Shell Size | Attached bushing |
---|---|---|---|---|---|---|---|
185,720 VND | 1 Piece(s) | Same day | D/MS A/B series / DCA series | 10SL/12S | AN3420-4 | ||
284,954 VND | 1 Piece(s) | Same day | CE01 series / D/MS A/B series / DCA series | 24/28 | AN3420-16 | ||
243,460 VND 160,684 VND | 1 Piece(s) | Same day | D/MS A/B series / DCA series | 32 | AN3420-20 | ||
374,940 VND | 1 Piece(s) | Same day | D/MS A/B series / DCA series | 36 | AN3420-24 |
Loading...Tải…
Material | Aluminum alloy (trivalent chromate treatment) | Color | Black |