(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
These accessories (buttons) come in various shapes and colors.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Conforming series | Compatible Model | Shape | Features | Dimensions (mm) | Color | Button color | Filter color | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99,928 VND | 1 Piece(s) | 6 Day(s) or more | LB | Illumination button switch indicator lamp | Round shape | Incandescent bulb | 19 x 19 x 10 | Red | Red | - | - | ||
99,928 VND | 1 Piece(s) | 6 Day(s) or more | LB | Illumination button switch indicator lamp | Round shape | Incandescent bulb | 19 x 19 x 10 | Green | Transparency | Green | - | ||
91,960 VND | 1 Piece(s) | 6 Day(s) or more | LB | Push Button Switch | Round shape | - | 19 x 19 x 10 | Blue | Blue | - | Lamp base (AT-4083, sold separately) is required. | ||
91,960 VND | 1 Piece(s) | 6 Day(s) or more | LB | Push Button Switch | Round shape | - | 19 x 19 x 10 | Green | Green | - | Lamp base (AT-4083, sold separately) is required. | ||
95,175 VND | 3 Piece(s) | 4 Day(s) or more | LB | Push Button Switch | Round shape | - | 19 x 19 x 10 | Red | Red | - | Lamp base (AT-4083, sold separately) is required. | ||
91,960 VND | 1 Piece(s) | 6 Day(s) or more | LB | Push Button Switch | Round shape | - | 19 x 19 x 10 | White | White | - | Lamp base (AT-4083, sold separately) is required. | ||
91,960 VND | 1 Piece(s) | 4 Day(s) or more | LB | Push Button Switch | Round shape | - | 19 x 19 x 10 | Yellow | Yellow | - | Lamp base (AT-4083, sold separately) is required. | ||
99,928 VND | 1 Piece(s) | 4 Day(s) or more | LB | Illumination button switch indicator lamp | Elongated shape | Incandescent bulb | 19.4 x 13.2 x 11 | White | Transparency | White | - | ||
91,960 VND | 1 Piece(s) | 4 Day(s) or more | LB | Push Button Switch | Elongated shape | - | 19.4 x 13.2 x 11 | Green | Green | - | - | ||
91,960 VND | 1 Piece(s) | 14 Day(s) or more | LB | Push Button Switch | Elongated shape | - | 19.4 x 13.2 x 11 | White | White | - | - | ||
81,998 VND | 1 Piece(s) | 12 Day(s) or more | HB | Illumination push-button switch | Rectangular | - | 7.4 x 7.4 x 9.3 | Milk White | Milk White | - | - | ||
81,998 VND | 1 Piece(s) | 4 Day(s) or more | HB | Illumination push-button switch | Round shape | - | 7.4 x 7.4 x 9.3 | Milk White | Milk White | - | - | ||
83,991 VND | 1 Piece(s) | 6 Day(s) or more | HB | Illumination button switch indicator lamp | Round shape | - | 7.4 x 7.4 x 9.3 | Milk White | Milk White | - | - | ||
81,998 VND | 1 Piece(s) | 6 Day(s) or more | HB | Push Button Switch | Round shape | - | 7.4 x 7.4 x 9.3 | White | - | - | - | ||
103,145 VND | 2 Piece(s) | 4 Day(s) or more | LB | Illumination push-button switch | Round shape | For incandescent bulb/waterproof | 19 x 19 x 9 | Green | Green | Transparency | - | ||
99,928 VND | 1 Piece(s) | 6 Day(s) or more | LB | Illumination push-button switch | Round shape | For incandescent bulb/waterproof | 19 x 19 x 9 | Red | Red | Transparency | - | ||
73,661 VND | 5 Piece(s) | 4 Day(s) or more | UB | Push Button Switch | Elongated shape | - | 12 x 17 x 3 | Green | - | - | - | ||
73,661 VND | 5 Piece(s) | 4 Day(s) or more | UB | Push Button Switch | Elongated shape | - | 12 x 17 x 3 | Red | - | - | - | ||
70,445 VND | 1 Piece(s) | 6 Day(s) or more | UB | Illumination button switch indicator lamp | Elongated shape | - | 12 x 17 x 3 | Green | - | - | Rectangular lens (AT-4118, sold separately) is required. | ||
99,928 VND | 1 Piece(s) | 6 Day(s) or more | LB | Illumination button switch indicator lamp | Round shape | For ultra-high brightness LED (level 2) | 19 x 19 x 10 | Milk White | Transparency | Milk White | - | ||
99,928 VND | 1 Piece(s) | 6 Day(s) or more | LB | Illumination button switch indicator lamp | Rectangular | For ultra-high brightness LED (level 2) | 13.2 x 13.2 x 10 | Milk White | Transparency | Milk White | - | ||
99,928 VND | 1 Piece(s) | 6 Day(s) or more | LB | Illumination button switch indicator lamp | Elongated shape | For ultra-high brightness LED (level 2) | 19.4 x 13.2 x 11 | Milk White | Transparency | Milk White | - | ||
80,008 VND | 1 Piece(s) | 6 Day(s) or more | M2T-AK / M-N | Rocker Switch | Rocker | - | 9.27 x 16.87 x 7.59 | Gray | Gray | - | - | ||
80,008 VND | 1 Piece(s) | 6 Day(s) or more | M2T-AK / M-N | Rocker Switch | Rocker | - | 9.27 x 16.87 x 7.59 | Green | Green | - | - | ||
83,221 VND | 4 Piece(s) | 4 Day(s) or more | M2T-AK / M-N | Rocker Switch | Rocker | - | 9.27 x 16.87 x 7.59 | White | White | - | - | ||
80,008 VND | 1 Piece(s) | 4 Day(s) or more | M2T-AK / M-J | Rocker Switch | Rocker | - | 11.43 x 11.8 x 7.11 | Blue | Blue | - | - | ||
89,966 VND | 1 Piece(s) | 4 Day(s) or more | M-Y / P-Y | Rocker Switch | Rocker | - | 15.11 x 26.78 x 8.92 | Blue | Blue | - | - | ||
89,966 VND | 1 Piece(s) | 6 Day(s) or more | M-Y / P-Y | Rocker Switch | Rocker | - | 15.11 x 26.78 x 8.92 | Red | Red | - | - | ||
95,943 VND | 1 Piece(s) | 6 Day(s) or more | LB | Illumination button switch indicator lamp | Elongated shape | For ultra-high brightness LED (level 1) | 19.4 x 13.2 x 11 | Milk White | Transparency | - | Color: Indicates the color of the lens | ||
99,158 VND | 3 Piece(s) | 4 Day(s) or more | LB | Illumination button switch indicator lamp | Round shape | For ultra-high brightness LED (level 1) | 19 x 19 x 10 | Yellow | Transparency | - | Color: Indicates the color of the lens | ||
95,943 VND | 1 Piece(s) | 4 Day(s) or more | LB | Illumination push-button switch | Round shape | For ultra-high brightness LED (level 1) / waterproof | 19 x 19 x 9 | Milk White | Transparency | - | Color: Indicates the color of the lens | ||
95,943 VND | 1 Piece(s) | 4 Day(s) or more | LB | Illumination push-button switch | Round shape | For ultra-high brightness LED (level 1) / waterproof | 19 x 19 x 9 | Red | Transparency | - | Color: Indicates the color of the lens | ||
95,943 VND | 1 Piece(s) | 4 Day(s) or more | LB | Illumination push-button switch | Round shape | For ultra-high brightness LED (level 1) / waterproof | 19 x 19 x 9 | Yellow | Transparency | - | Color: Indicates the color of the lens | ||
81,998 VND | 1 Piece(s) | 6 Day(s) or more | HB | Illumination push-button switch | Round shape | For ultra-high brightness LED (level 1) | 7.4 x 7.4 x 9.3 | Red | Red | - | - | ||
83,991 VND | 1 Piece(s) | 6 Day(s) or more | HB | Illumination button switch indicator lamp | Rectangular | For ultra-high brightness LED (level 1) | 7.4 x 7.4 x 9.3 | Green | Green | - | - | ||
83,991 VND | 1 Piece(s) | 6 Day(s) or more | HB | Illumination button switch indicator lamp | Rectangular | For ultra-high brightness LED (level 1) | 7.4 x 7.4 x 9.3 | Red | Red | - | - | ||
83,991 VND | 1 Piece(s) | 6 Day(s) or more | HB | Illumination button switch indicator lamp | Rectangular | For ultra-high brightness LED (level 1) | 7.4 x 7.4 x 9.3 | Yellow | Yellow | - | - | ||
83,991 VND | 1 Piece(s) | 6 Day(s) or more | HB | Illumination button switch indicator lamp | Round shape | For ultra-high brightness LED (level 1) | 7.4 x 7.4 x 9.3 | Red | Red | - | - |
Part Number |
---|
Loading...Tải…
Application | Switch (Option, Others) |