(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A super-short-bodied push button switch with a maximum height of 17.5 mm
Part Number |
---|
UB-15KKG4N |
UB-15KKS1N |
UB-15NBKG4N |
UB-15NNKG4N |
UB-16KKS1N |
UB-16NBKS1N |
UB-25KKG4N |
UB-25NNKS1N |
UB-26KKS1N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Shape | Push button operation | Contact Configuration | Dimension vertical (mm) | Rated | Circuit/ number of electrodes | Operating function | Contact part specifications | Housing specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
226,114 VND | 2 Piece(s) | 4 Day(s) or more | [Square Hole] □16.2 | Square | Momentary | 1c | 17.8 | 0.4VA MAX. 28V MAX | Single Pole Double Throw | ON-(ON) | Gold Plated Contact | Includes flange/ does not include barrier (snap-in) | ||
218,389 VND | 1 Piece(s) | 4 Day(s) or more | [Square Hole] □16.2 | Square | Momentary | 1c | 17.8 | 5A 125V AC/5A 250V AC/5A 30V DC | Single Pole Double Throw | ON-(ON) | Silver Contact | Includes flange/ does not include barrier (snap-in) | ||
227,375 VND | 1 Piece(s) | 4 Day(s) or more | [Square Hole] 16.2 x 22.4 | Elongated | Momentary | 1c | 24 | 0.4VA MAX. 28V MAX | Single Pole Double Throw | ON-(ON) | Gold Plated Contact | Includes flange/ includes barrier (snap-in) | ||
223,513 VND | 1 Piece(s) | 6 Day(s) or more | [Square Hole] 16.2 x 22.4 | Elongated | Momentary | 1c | 24 | 0.4VA MAX. 28V MAX | Single Pole Double Throw | ON-(ON) | Gold Plated Contact | Includes flange/ does not include barrier (snap-in) | ||
223,513 VND | 1 Piece(s) | 6 Day(s) or more | [Square Hole] □16.2 | Square | [Alternate] Lock type | 1c | 17.8 | 5A 125V AC/5A 250V AC/5A 30V DC | Single Pole Double Throw | ON-ON | Silver Contact | Includes flange/ does not include barrier (snap-in) | ||
229,307 VND | 1 Piece(s) | 14 Day(s) or more | [Square Hole] 16.2 x 22.4 | Elongated | [Alternate] Lock type | 1c | 24 | 5A 125V AC/5A 250V AC/5A 30V DC | Single Pole Double Throw | ON-ON | Silver Contact | Includes flange/ includes barrier (snap-in) | ||
260,207 VND | 1 Piece(s) | 6 Day(s) or more | [Square Hole] □16.2 | Square | Momentary | 2c | 17.8 | 0.4VA MAX. 28V MAX | 2-pole double throw | ON-(ON) | Gold Plated Contact | Includes flange/ does not include barrier (snap-in) | ||
248,619 VND | 1 Piece(s) | 12 Day(s) or more | [Square Hole] 16.2 x 22.4 | Elongated | Momentary | 2c | 24 | 5A 125V AC/5A 250V AC/5A 30V DC | 2-pole double throw | ON-(ON) | Silver Contact | Includes flange/ does not include barrier (snap-in) | ||
262,138 VND | 1 Piece(s) | 4 Day(s) or more | [Square Hole] □16.2 | Square | [Alternate] Lock type | 2c | 17.8 | 5A 125V AC/5A 250V AC/5A 30V DC | 2-pole double throw | ON-ON | Silver Contact | Includes flange/ does not include barrier (snap-in) |
Loading...Tải…
Type | Non-illumination type push-button | Terminal shape | Solder terminal. | Guard included | NA |
---|---|---|---|---|---|
Dimension depth(mm) | 17.5 | Dimension width(mm) | 17.8 | Sales Operation | Switch body (operating unit sold separately) |
Standard/Certified Product | × | Note | (External dimensions) Dimensions with the operation part installed |