(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Push Button Switch, S Series

Push Button Switch, S Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      165,625VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A line of high-quality switches.
· For half a century, we have provided small sizes, solid makes, high capacities, strong arc resistance, and highly stable contacts.
· We also feature many variations, from basic to dual-type and color push buttons.
(Basic type (SB-61A/61B/63A/SB-25))
■ Unique terminal tightening system
· Two-layer tightening eliminates rattle, etc. caused by soldering.
■ Unique silver alloy contacts
· Special silver alloy contacts provide superior arc dissipation and stable resistance.
■ Internal mechanism
· A seesaw mechanism is used inside our small push button switches.
· Seesaw types feature long life, high capacity, solid construction, and other excellent traits.
(Dual type (SDB-222S to 222F))
■ Unique silver alloy contacts
· Special silver alloy contacts provide superior arc dissipation and stable resistance.
■ Dual type for large strokes
· The dual type provides a large control stroke and superior on/off visibility.
■ Large variety of control buttons
· Buttons can be round or square and come in colors like white, red, black and green.
■ Internal mechanism
· A seesaw mechanism is used inside our dual-type push button switches.
· Seesaw types feature long life, high capacity, solid construction, and other excellent traits.
(Color push button type (MS-V2-B22/SCB-MV12 to SCB-AV22))
■ Light control feel
· The switch's internal microswitch mechanism provides for a light switching feel.
· Alternate and momentary types also available.
■ Wealth of color variations (SCB type)
· Available in round or square buttons, each with many color variations.
■ Basic type (MS)
· Basic ø13/ø19 round-button mounts are also available.

Part Number
SB-221N/O
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

165,625 VND

2 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø12.5 Shape Round Type Non-illumination type push-button
Push button operation Momentary Button color Black Contact Configuration 1a
Terminal shape Solder terminal. Guard included NA Dimension depth(mm) 43.4
Dimension width(mm) 33.5 Dimension vertical(mm) 15.8 Sales Operation Switch main unit/operating part
Rated 3A 125V AC/1.5A 250V AC Circuit/ number of electrodes SPST Operating function OFF-(ON)
Operating part specifications Small Size Note Equipped with standard operating unit: AT-414 (with the exception of black colored buttons, other colored buttons are sold separately)