(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Illuminated-Type Push-Button Switch, YB2 Series (Part Number)

Illuminated-Type Push-Button Switch, YB2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      372,219VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· IP65-compliant panel-sealed push button switch.
· Waterproof and dust-proof to further enhance this series of push button switches.

Part Number
YB2-15CWCKG4
YB2-15CWCKG4-63MGMS
YB2-15CWSKG4
YB2-16CWCKG4
YB2-16CWCKS1
YB2-26CWCKG4-63MGMS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Shape Push button operation Button color Contact Configuration Dimension width
(mm)
Dimension vertical
(mm)
Number of Poles Rated Function Operation Sales Operation Illumination element type Illumination element color Contact part specifications Light emitting element rating Button type Filter color

372,219 VND

1 Piece(s) 6 Day(s) or more Ø22RoundMomentary[Other] Transparency1c2525Single Pole Double Throw0.4VA MAX. 28V MAX. AC/DCON-(ON)Switch main unit onlyNANAGold Plated ContactNASold SeparatelyNA

549,508 VND

1 Piece(s) 12 Day(s) or more Ø22RoundMomentary[Green] Green.1c2525Single Pole Double Throw0.4VA MAX. 28V MAX. AC/DCON-(ON)Set (assembly) productUltra-high brightness LEDGreenGold Plated Contact24V resistor built-inFull scale illuminationMilk White

372,219 VND

1 Piece(s) 9 Day(s) or more [Square Hole] 21 x 21SquareMomentary[Other] Transparency1c2424Single Pole Double Throw0.4VA MAX. 28V MAX. AC/DCON-(ON)Switch main unit onlyNANAGold Plated ContactNASold SeparatelyNA

393,849 VND

1 Piece(s) 6 Day(s) or more Ø22Round[Alternate] Lock type[Other] Transparency1c2525Single Pole Double Throw0.4VA MAX. 28V MAX. AC/DCON-ONSwitch main unit onlyNANAGold Plated ContactNASold SeparatelyNA

386,897 VND

1 Piece(s) 9 Day(s) or more Ø22Round[Alternate] Lock type[Other] Transparency1c2525Single Pole Double Throw3A 125V AC/3A 250V AC/3A 30V DCON-ONSwitch main unit onlyNANASilver ContactNASold SeparatelyNA

653,023 VND

1 Piece(s) 12 Day(s) or more Ø22Round[Alternate] Lock type[Green] Green.2c25252-pole double throw0.4VA MAX. 28V MAX. AC/DCON-ONSet (assembly) productUltra-high brightness LEDGreenGold Plated Contact24V resistor built-inFull scale illuminationMilk White

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Illumination push-button Terminal shape Solder terminal/tab terminal Guard included NA
Dimension depth(mm) 33.6 Protection function (environmentally resistant) IP65 Panel mounting system Screw mount type
Body color (flange color) Black Note If using tab terminals (#110), please use JIS C2809 compatible flat connection terminals (receptacle with a compatible tab plate thickness of 0.5 mm).