(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indicator Light, HB Series

Indicator Light, HB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      162,424VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Has the same shape and mounting dimensions as HB series illuminated type push button switches.
· Using as a set further increases the panel design.

 
Part Number
HB-01KS2
HB-02KS2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Dimensions of display part
(mm)

162,424 VND

1 Piece(s) 6 Day(s) or more Rectangular7.4 x 7.4

162,424 VND

1 Piece(s) 4 Day(s) or more Round shapeφ 7.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Size Ø8 Protection function (environmentally resistant) NA Light Source Sold Separately
Dimension vertical(mm) 9 Dimension width(mm) 9 Dimension depth(mm) 25.8
Specifications Indicator light body Terminal Shape Solder terminal Main Body Color Black
Display part type (refer to catalog) NA Display part button color NA Display part lens color NA
Illumination element color NA