(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Button (YB2 Series)

Button (YB2 Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      96,741VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
YB2 series accessory (button)

Part Number
YB2-CACN
YB2-CAMN
YB2-CARN
YB2-CBCN
YB2-CGCS
YB2-CNPN
YB2-SACN
YB2-SAMN
YB2-SARN
YB2-SAYN
YB2-SNPN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Model Shape Features Color Filter color Note

96,741 VND

1 Piece(s) 8 Day(s) or more Illumination push-button switchRound shapeUltra-high brightness LED (full-surface illumination)TransparencyMilk White-

96,741 VND

1 Piece(s) 8 Day(s) or more Illumination push-button switchRound shapeUltra-high brightness LED (full-surface illumination)GreenMilk White-

96,741 VND

1 Piece(s) 8 Day(s) or more Illumination push-button switchRound shapeUltra-high brightness LED (full-surface illumination)RedMilk White-

96,741 VND

1 Piece(s) 5 Day(s) or more Illumination push-button switchRound shapeUltra-high brightness LED (full-surface illumination)TransparencyMilk White-

139,371 VND

1 Piece(s) 8 Day(s) or more Illumination push-button switchRound shapeFor ultra-high brightness LED (outer ring illumination)SilverNAButton outer ring is illuminated (button colors: inner side - silver, outer ring - transparent).

143,753 VND

1 Piece(s) 8 Day(s) or more Push Button SwitchRound shape-Stainless Steel ToneNA-

96,741 VND

1 Piece(s) 8 Day(s) or more Illumination push-button switchRectangularUltra-high brightness LED (full-surface illumination)Milk WhiteNA-

96,741 VND

1 Piece(s) 8 Day(s) or more Illumination push-button switchRectangularUltra-high brightness LED (full-surface illumination)GreenNA-

96,741 VND

1 Piece(s) 8 Day(s) or more Illumination push-button switchRectangularUltra-high brightness LED (full-surface illumination)RedNA-

96,741 VND

1 Piece(s) 8 Day(s) or more Illumination push-button switchRectangularUltra-high brightness LED (full-surface illumination)YellowNA-

143,753 VND

1 Piece(s) 8 Day(s) or more Push Button SwitchRectangular-Stainless Steel ToneNA-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Switch (Option, Others)