(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PS Series, MIL Type, Accessory

PS Series, MIL Type, Accessory
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      17,518VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An MIL type accessory for use with the PS Series.

[Features]
· Use by pinching the cable after a flat ribbon cable has been bundled to the pressure welded socket.
· Enables the wire connection to be protected and secured.
· These cannot be installed in combination with the short-lever pin headers.

 
Part Number
PS-SR10M
PS-SR10M2
PS-SR16M
PS-SR16M2
PS-SR20M
PS-SR20M2
PS-SR26M
PS-SR26M2
PS-SR30M
PS-SR30M2
PS-SR34M
PS-SR34M2
PS-SR40M
PS-SR40M2
PS-SR50M
PS-SR50M2
PS-SR60M
PS-SR60M2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSColor Material Conforming product

33,273 VND

1 Piece(s) 4 Day(s) or more --PBT, stainless steelPS-10SM-D4P1-1*

28,198 VND

7 Piece(s) 4 Day(s) or more 10BlackGlass-Filled PBTPS-10SM-D4P1-1*

33,273 VND

1 Piece(s) 4 Day(s) or more --PBT, stainless steelPS-16SM-D4P1-1*

17,518 VND

5 Piece(s) 4 Day(s) or more 10BlackGlass-Filled PBTPS-16SM-D4P1-1*

30,000 VND

4 Piece(s) 4 Day(s) or more 10-PBT, stainless steelPS-20SM-D4P1-1*

17,518 VND

11 Piece(s) 4 Day(s) or more 10BlackGlass-Filled PBTPS-20SM-D4P1-1*

30,000 VND

4 Piece(s) 4 Day(s) or more 10-PBT, stainless steelPS-26SM-D4P1-1*

17,518 VND

7 Piece(s) 4 Day(s) or more 10BlackGlass-Filled PBTPS-26SM-D4P1-1*

32,475 VND

20 Piece(s) 84 Day(s) or more --PBT, stainless steelPS-30SM-D4P1-1*

17,518 VND

5 Piece(s) 4 Day(s) or more 10BlackGlass-Filled PBTPS-30SM-D4P1-1*

32,475 VND

20 Piece(s) 84 Day(s) or more --PBT, stainless steelPS-34SM-D4P1-1*

17,518 VND

12 Piece(s) 4 Day(s) or more 10BlackGlass-Filled PBTPS-34SM-D4P1-1*

32,475 VND

20 Piece(s) 84 Day(s) or more --PBT, stainless steelPS-40SM-D4P1-1*

17,518 VND

10 Piece(s) 4 Day(s) or more 10BlackGlass-Filled PBTPS-40SM-D4P1-1*

30,000 VND

4 Piece(s) 4 Day(s) or more 10-PBT, stainless steelPS-50SM-D4P1-1*

17,518 VND

5 Piece(s) 4 Day(s) or more 10BlackGlass-Filled PBTPS-50SM-D4P1-1*

32,475 VND

20 Piece(s) 84 Day(s) or more --PBT, stainless steelPS-60SM-D4P1-1*

17,518 VND

5 Piece(s) 4 Day(s) or more 10BlackGlass-Filled PBTPS-60SM-D4P1-1*

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Material PBT Resin Specification Plastic Strain Relief
Product Category Strain relief