(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (W) | Rated output current (single only) (A) | Input/output terminal shape | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
59,731,689 VND | 1 Piece(s) | 65 Day(s) | 600 | 100 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
73,715,891 VND | 1 Piece(s) | 65 Day(s) | 1200 | 200 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
59,765,084 VND | 1 Piece(s) | 65 Day(s) | 720 | 90 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
73,749,286 VND | 1 Piece(s) | 65 Day(s) | 1440 | 180 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
60,747,470 VND | 1 Piece(s) | 65 Day(s) | 750 | 60 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
74,731,670 VND | 1 Piece(s) | 65 Day(s) | 1500 | 120 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
59,776,216 VND | 1 Piece(s) | 65 Day(s) | 760 | 38 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
73,760,417 VND | 1 Piece(s) | 8 Day(s) | 1520 | 76 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
59,773,434 VND | 1 Piece(s) | 65 Day(s) | 750 | 25 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
73,757,635 VND | 1 Piece(s) | 8 Day(s) | 1500 | 50 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
59,898,667 VND | 1 Piece(s) | 65 Day(s) | 760 | 19 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
73,882,867 VND | 1 Piece(s) | 8 Day(s) | 1520 | 38 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
59,898,667 VND | 1 Piece(s) | 65 Day(s) | 750 | 12.5 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
73,882,867 VND | 1 Piece(s) | 65 Day(s) | 1500 | 25 | [Connector] Bus Bar | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
59,776,216 VND | 1 Piece(s) | 65 Day(s) | 760 | 9.5 | [Connector] Connector | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
73,760,417 VND | 1 Piece(s) | 65 Day(s) | 1520 | 19 | [Connector] Connector | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
60,747,470 VND | 1 Piece(s) | 65 Day(s) | 750 | 7.5 | [Connector] Connector | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
74,731,670 VND | 1 Piece(s) | 65 Day(s) | 1500 | 15 | [Connector] Connector | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
59,773,434 VND | 1 Piece(s) | 65 Day(s) | 750 | 5 | [Connector] Connector | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
74,731,670 VND | 1 Piece(s) | 65 Day(s) | 1500 | 10 | [Connector] Connector | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
59,898,667 VND | 1 Piece(s) | 65 Day(s) | 750 | 2.5 | [Connector] Connector | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
73,882,867 VND | 1 Piece(s) | 65 Day(s) | 1500 | 5 | [Connector] Connector | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
59,781,782 VND | 1 Piece(s) | 65 Day(s) | 780 | 1.3 | [Connector] Connector | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
74,731,670 VND | 1 Piece(s) | 65 Day(s) | 1560 | 2.6 | [Connector] Connector | 43.6 | 482.8 | 507 | 19 Inch Full Rack Type | ||
59,664,897 VND | 1 Piece(s) | 8 Day(s) | 720 | 90 | [Connector] Bus Bar | 57 | 214 | 437.5 | Half Rack Type | ||
59,669,072 VND | 1 Piece(s) | 65 Day(s) | 750 | 60 | [Connector] Bus Bar | 57 | 214 | 437.5 | Half Rack Type | ||
59,670,463 VND | 1 Piece(s) | 65 Day(s) | 760 | 38 | [Connector] Bus Bar | 57 | 214 | 437.5 | Half Rack Type | ||
59,669,072 VND | 1 Piece(s) | 65 Day(s) | 750 | 25 | [Connector] Bus Bar | 57 | 214 | 437.5 | Half Rack Type | ||
59,670,463 VND | 1 Piece(s) | 65 Day(s) | 760 | 19 | [Connector] Bus Bar | 57 | 214 | 437.5 | Half Rack Type | ||
59,670,463 VND | 1 Piece(s) | 65 Day(s) | 750 | 12.5 | [Connector] Bus Bar | 57 | 214 | 437.5 | Half Rack Type | ||
59,670,463 VND | 1 Piece(s) | 65 Day(s) | 760 | 9.5 | [Connector] Connector | 57 | 214 | 437.5 | Half Rack Type | ||
59,669,072 VND | 1 Piece(s) | 65 Day(s) | 750 | 7.5 | [Connector] Connector | 57 | 214 | 437.5 | Half Rack Type | ||
59,669,072 VND | 1 Piece(s) | 65 Day(s) | 750 | 5 | [Connector] Connector | 57 | 214 | 437.5 | Half Rack Type | ||
59,669,072 VND | 1 Piece(s) | 65 Day(s) | 750 | 2.5 | [Connector] Connector | 57 | 214 | 437.5 | Half Rack Type | ||
59,673,245 VND | 1 Piece(s) | 65 Day(s) | 780 | 1.3 | [Connector] Connector | 57 | 214 | 437.5 | Half Rack Type |
Loading...Tải…
Number of Outputs | Single | Included Function | Fan for cooling / Parallel / Numeric value display | Representative Standard | CE / UL |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy