(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It is a maintenance lens holder for compact control unit. It is made of polyarylate resin and can be ordered from 1 pack of 5 pcs.
Name & Shape | Specifications | Part No | |
---|---|---|---|
Lens Holder (Polyarylate) | For MA2 Square | Full | MA9Z-LH21 |
For MA3 Rectangular | Full | MA9Z-LH31 | |
Long Two-way Split (with light barrier) | MA9Z-LH32 | ||
Short Two-way Split (with light barrier) | MA9Z-LH33 | ||
For MA8 Round | Full | MA9Z-LH81 |
Part Number |
---|
MA9Z-LH21PN05 |
MA9Z-LH31PN05 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Feature |
---|---|---|---|---|---|---|
286,188 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | For MA2 Square/ Full | ||
286,188 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 6 Day(s) or more | For MA3 Rectangular/ Full |
Part Number |
---|
Loading...Tải…
Specifications | Lens Holder | Material (body) | Polyarylate |