(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ML-260-4C Series

ML-260-4C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      27,331VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Single-action mounting cover dedicated for ML-260 series, ML-260-4C Series

 
Part Number
ML-260-4C-2P
ML-260-4C-4P
ML-260-4C-6P
ML-260-4C-8P
ML-260-4C-10P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Poles
(P)

27,331 VND

1 Piece(s) 6 Day(s) or more -2

32,751 VND

1 Piece(s) 6 Day(s) or more 104

35,540 VND

1 Piece(s) 6 Day(s) or more 106

38,726 VND

1 Piece(s) 5 Day(s) or more 108

37,625 VND

100 Piece(s) 7 Day(s) or more -10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Cover Conforming products ML-260 Material Polycarbonate (UL94V-2)
Note When using the main unit X (A type), the number of covers should be the number of poles plus 2