(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø12 A2 Series Pilot Light

ø12 A2 Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      279,631VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bright and clear illumination and a comfortable operation feel. ø12 series pilot light with a short body of 22 mm.

 
Part Number
AL2M-P1G
AL2M-P1PG
AL2M-P1R
AL2M-P1Y
AL2Q-P1PG
AL2Q-P1PR
AL2Q-P1PY
AL2Q-P1Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Color Protection function (environmentally resistant) Built-in LED specifications

279,631 VND

1 Piece(s) 14 Day(s) or more [Round] Circular.Green[Available] IP402.1V

341,816 VND

1 Piece(s) 14 Day(s) or more [Round] Circular.Green[Available] IP652.1V

288,212 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.[Red] Red.[Available] IP401.7V

279,631 VND

1 Piece(s) 14 Day(s) or more [Round] Circular.Yellow[Available] IP402.2V

341,816 VND

1 Piece(s) 14 Day(s) or more [Square] Corner.Green[Available] IP652.1V

341,816 VND

1 Piece(s) 14 Day(s) or more [Square] Corner.[Red] Red.[Available] IP651.7V

341,816 VND

1 Piece(s) 14 Day(s) or more [Square] Corner.Yellow[Available] IP652.2V

279,631 VND

1 Piece(s) 14 Day(s) or more [Square] Corner.Yellow[Available] IP402.2V

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Size Ø12 Light Source LED Representative Standard UL / CSA
Dimension vertical(mm) 14 Dimension width(mm) 14 Dimension depth(mm) 38
Features Registering Type Shape Flat Type Terminal shape Insertion Terminal