(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PMA100F Model 100W Single Output Medical Electrical Equipment Supported

PMA100F Model 100W Single Output Medical Electrical Equipment Supported
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,601,755VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wide input / medical electrical equipment compliant (100W Single output)

[Features]
· Suitable for medical electrical equipment.
· Built-in dual fuse.
· Cover, dedicated harness etc, complete optional parts (please see option parts page).

 
Part Number
PMA100F-24
PMA100F-24-T1N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Input/output terminal shape Safety standards Height
(mm)
Width
(mm)
Terminal block type

2,601,755 VND

1 Piece(s) 4 Day(s) or more -Open frameConnectorCE / UL / CUL / TUV / CSA9334-

2,939,062 VND

1 Piece(s) 4 Day(s) or more 10[With Cover] With Cover[Screw] Terminal Block-93.537.5Horizontal Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Output power(W) 100 Single/multi Single Input Voltage AC-dedicated
Output voltage (Single only) DC24V Rated output current (single only)(A) 4.5 Depth(mm) 168
Input Voltage(V) AC85 to 264 Maximum output power(W) 108 Voltage settings reliability(V) 24 to 24.96
Power factor improvement circuit Available Excess current protective circuit Available Excess voltage protective circuit Available
Remote control NA Output voltage variation(V) 19.2 to 27 Other optional functions NA