(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Use the built-in slide switches to select from continuous sound, intermittent sound (long), and intermittent sound (short).
· Allows for close-contact mounting with LW series control units.
· The buzzer drive unit can be easily removed, even when mounted in close-contact with other units.
· A structure which uses a locking lever removal system to separate.
· Round and square shaped bezels are available.
· Dual solder tab terminals and PCB terminals are available.
· Can be formed onto just one board.
· Models with red LED displays that which emit a constant or flashing light in synchronization with the buzzer sound are also available.
Part Number |
---|
LW1Z-1X4 |
LW1Z-1X4D |
LW1Z-1X4DV |
LW2Z-1X4 |
LW2Z-1X4D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Terminal shape | Dimension width (mm) | Dimension length (mm) | Dimension thickness (mm) | LED display |
---|---|---|---|---|---|---|---|---|---|---|
996,446 VND | 1 Piece(s) | Same day | Round | [Other] Solder/tab terminal | 25.9 | 25.9 | 54 | NA | ||
1,025,801 VND | 1 Piece(s) | Same day | Round | [Other] Solder/tab terminal | 25.9 | 25.9 | 54 | Available | ||
1,057,898 VND | 1 Piece(s) | 24 Day(s) or more | Round | [Other] PCB Terminal | 25.9 | 25.9 | 50.5 | Available | ||
1,144,251 VND | 1 Piece(s) | 6 Day(s) or more | Square shape | [Other] Solder/tab terminal | 25.8 | 25.8 | 54 | NA | ||
1,025,801 VND | 1 Piece(s) | 6 Day(s) or more | Square shape | [Other] Solder/tab terminal | 25.8 | 25.8 | 54 | Available |
Loading...Tải…
Volume(dB) | 80 | Rated Voltage(V) | AC/DC12 to 24V | Sound | Continuous / Intermittent |
---|---|---|---|---|---|
Volume adjustment | NA | Protection function (IP/drip-proof, etc.) | IP40 | Acoustic frequency | 2kHz |