(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø30 EC1/EC2 Type Control Box Anti-Operational Error Fitting

ø30 EC1/EC2 Type Control Box Anti-Operational Error Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      123,915VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 series, erroneous operation prevention fitting.

[Features]
・ It is a metal fitting that covers the entire surface of the push button and prevents accidental operation due to contact with equipment, etc., or carelessness
· Cannot be used with name plates, as it hides the text

 
Part Number
OL-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

123,915 VND

2 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications Fitting for Preventing Incorrect Operation Features For flat push-button switch Apply EC1A type/EC2A type
Material (Main Body) Metal (Steel/Zinc Plating)

Please check the type/dimensions/specifications of the part OL-C in the ø30 EC1/EC2 Type Control Box Anti-Operational Error Fitting series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần OL-C trong chuỗi ø30 EC1/EC2 Type Control Box Anti-Operational Error Fitting.