(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
An inter multi-CPU high speed type basic base unit for the versatile MELSEC-Q series.
Part Number |
---|
Q35DB |
Q38DB |
Q312DB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type of unit | Number of input/output units equipped with (Units) | Representative Standard | Specifications | Applicable Series | Possibility for Expansion & Connection | Usable Motion Controllers | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4,243,750 VND | 1 Piece(s) | Quote | Power supply unit required | 5 | CE/UL/cUL | Supports inter multi-CPU high-speed communication | Q Series | - | - | - | ||
5,200,000 VND | 1 Piece(s) | Quote | - | 8 | UL/CE | - | Q (Q Mode) | Applicable | - | 8 slot multi-CPU high-speed base unit | ||
6,047,500 VND | 1 Piece(s) | Quote | - | 12 | UL/CE | - | Q (Q Mode) | Applicable | Q173D/Q172D | 12 slot multi-CPU high-speed base unit |
Part Number |