(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MELSEC-Q Series Positioning (SSCNET3-Compatible)

MELSEC-Q Series Positioning (SSCNET3-Compatible)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      40,837,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Positioning unit for the versatile MELSEC-Q series (SSCNETIII compatible)

QD74MH□Series Features

Many functions required in a positioning control system, such as positioning control to arbitrary positions and constant-speed control, are provided.
This is an ideal positioning unit for systems comprising many axes but not requiring complex controls.
Perfect for simple positioning based on high-speed, linear control. Linear interpolation operations involving up to 4 axes are possible.
Comes with basic positioning functions such as electronic gears, backlash correction and an absolute position system.

  • *□ in the above model name indicates the number of axes (8 or 16).

QD74MH□Series Specifications

Type NameQD74MH□
Servo amplifier connection methodSSCNETIII
Maximum connection distance between drive units50 m
Control methodPTP (point to point) control, path control (linear only)
Starting time1-axis linear control0.88 ms
2-axis linear interpolation control
3-axis linear interpolation control
4-axis linear interpolation control

Sample System Configuration

Sample system configuration

Sample system configuration

QD75MH□Series Features

Wire saving due to the due SSCNET III Cables and also permits connection distances of up to 50 m between stations.
An easily supported absolute positioning system where the origin position can be established by data-set type origin return.
In addition, the upper-limit LS / lower-limit LS / proximity dog signals can also be inputted to the servo amplifier, which achieves a significant wire saving.

□ in the above model name indicates the number of axes (1, 2 or 4).

QD75MH□Series Specifications

 QD75MH□QD75M□
Servo amplifier connection methodSSCNETIIISSCNET
Maximum connection distance between drive units50 m30 m
Control methodPTP (point to point) control,
Path control (linear and arc configurable), speed control,
Speed/position switching control, position/speed switching control
Starting time*11-axis linear control3.5 ms6.0 ms
1-axis speed control3.5 ms6.0 ms
2-axis linear interpolation control4.0 ms7.0 ms
2-axis circular interpolation control4.0 ms7.0 ms
2-axis speed control3.5 ms6.0 ms
3-axis linear interpolation control4.0 ms7.0 ms
3-axis speed control3.5 ms6.0 ms
4-axis linear interpolation control4.0 ms7.0 ms
4-axis speed control4.0 ms7.0 ms

Sample System Configuration

Sample system configuration

Sample system configuration

Part Number
QD74MH8
QD74MH16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Control Axis Number of Control Axis
(Axis)

40,837,500 VND

1 Piece(s) Quote 88

56,922,500 VND

1 Piece(s) Quote 1616

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Positioning data number 32 Representative Standard CE / UL Single Control Unit pulse
Positioning data number(Data/Axis) 32 Interpolation function 2 Axis/ 3 Axis/ 4 Axis Linear Interpolation, 2 Axis Circular Interpolation