(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Short Bar for Relay Socket【1-10 Pieces Per Package】

Short Bar for Relay Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      37,573VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It comes with insulated coating for safety. Available in a wide range of colors for relay socket, enabling to assign different colors to different applications.
[Features]
·The pitch (L dimension) of the jumper bar is the same as that between the same polarity (same number) when 2 or more relay sockets and circuit protectors of each company are lined up, which realizes faster and more beautiful finish compared to crossover wiring using cable.

Part Number
BB22-2L
BB28-2
BB29-2L
BB29-2L-R6
BLB22-2L
BLB28-2
BLB29-2L
RB22-2L
RB28-2
RB29-2L
RB29-2L-R6
WB22-2L
WB29-2L
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Shorting bar pitch
(mm)
Terminal shape Coating color Length
(mm)
Applicable terminal Number with packs
(Piece)
Bargain Article

38,743 VND

1 Piece(s) 5 Day(s) or more -Shorting Bar22Y TypeBlack14.5For M3 terminal10-

353,943 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more 10Shorting Bar28Y TypeBlack21For M3.5 terminal10-

76,070 VND

1 Piece(s) Same day -Shorting Bar29Y TypeBlack14.5For M3 terminal10-

37,573 VND

4 Piece(s) 4 Day(s) or more --29Spade typeBlack14.5For M3 terminal-Target product

367,441 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) or more 10Shorting Bar22Y TypeBlue14.5For M3 terminal10-

521,666 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 10Shorting Bar28Y TypeBlue21For M3.5 terminal10-

521,666 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) or more 10Shorting Bar29Y TypeBlue14.5For M3 terminal10-

458,676 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more -Shorting Bar22Y TypeRed14.5For M3 terminal10-

419,182 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 10Shorting Bar28Y TypeRed21For M3.5 terminal10-

333,242 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more -Shorting Bar29Y TypeRed14.5For M3 terminal10-

355,232 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more --29Spade typeRed14.5For M3 terminal-Target product

458,676 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) or more 10Shorting Bar22Y TypeWhite14.5For M3 terminal10-

521,666 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) or more 10Shorting Bar29Y TypeWhite14.5For M3 terminal10-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Supported products For relay socket Number of Poles(P) 2