(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Strip, for Construction Use, 4 Outlets

Power Strip, for Construction Use, 4 Outlets
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      956,321VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Japanese standard compliant power strip with magnet for construction properties.
[Features]
・ 4 outlets (3P), VCTF cord specifications, 3-Pin plug (with insulation cap) power strip
・ Comes with an energizing lamp that allows you to check the power supply status
・ Since it has a magnet on the back, it can be temporarily fixed to a steel desk or the like. Easy and convenient to maintain
・ It has a double structure by using UF resin that is resistant to heat and shock at the outlet
・ 3P (grounded) plug with insulating cap that is effective for undesired-arcing fire prevention
・ Uses an eco-friendly simple vinyl bag package with little dust

 
Part Number
TAP-K4L-3
TAP-K4L-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCable Length
(m)

956,321 VND

1 Piece(s) 4 Day(s) or more 3

1,065,886 VND

1 Piece(s) 4 Day(s) or more 5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 4
Switch form None Plug angle (draw direction at front position) L Type Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3
Cable Type 3P code With or without noise filter NA With/without magnet Available