(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Termination Plate / Partition Plate, WAP/WTW Series

Termination Plate / Partition Plate, WAP/WTW Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      30,041VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End plate / partition plate for W series

[Features]
· Touch protection: The last terminal in a terminal strip must be closed off with a WAP/AP-type end plate. End plates must also be used within a terminal strip that makes use of terminals of different sizes. This ensures the touch-safe requirement is met for live voltage components and that the terminals are touch-safe.
· Optical separation: Colored end plates are frequently used for distinguishing the circuits visually
· Ensuring the operating voltage: End plates can also be used to maintain the required clearance and creepage distances, in order to guarantee the rated voltage for the application. They can be used when cross-connections are used side-by-side.
The external dimensions of the end plates match the dimensions of the terminal.
· Mounting: The end plate can be simply fitted on to the corresponding terminal. The corresponding indentations in the terminal are used to ensure that the position follows the identical contours. All color variations are classified flame retardant according to UL94 V-0.

 
Part Number
1050000000
1050100000
1060000000
1754190000
WAP 2.5-10
WAP 16+35 WTW 2.5-10
WAP WDU1.5/R3.5
WAP WDU2.5N/4N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngModel Type Features Note Color Compatible Model

34,025 VND

4 Piece(s) 6 Day(s) or more WAP 2.5-10End plateFor WDU / for WDUL / for WPE / for WSI / for WTRNADark BeigeWDU/WTR/WPE 1.5 to 10 / WNT2.5 to 10 / WDUL4 / WSI6

36,018 VND

4 Piece(s) 4 Day(s) or more WAP 16+35 WTW 2.5-10End plate/separation plateFor WDU / for WDK / for WDUL / for WPE / for WSI / for WTRNADark BeigeWDU/WTR/WPE 1.5 to 10 / WDUL4 / WSI6 / WDU16 / WDU35

32,033 VND

4 Piece(s) 6 Day(s) or more WAP WDU2.5N/4NEnd plate/separation plateFor WDU / for WPENADark BeigeWDU/WPE 2.5N / WDU/WPE 4N

30,041 VND

4 Piece(s) 6 Day(s) or more WAP WDU1.5/R3.5End plate/separation plateFor WDU / for WPENADark BeigeWDU/WPE 1.5/R3.5

38,761 VND

4 Piece(s) 6 Day(s) or more WAP 2.5-10End plateFor WDU / For WDUL / For WPE / For WSI / For WTRN/ADark beigeWDU/WTR/WPE 1.5 to 10 / WNT 2.5 to 10 / WDUL 4 / WSI6

40,753 VND

4 Piece(s) 4 Day(s) or more WAP 16+35 WTW 2.5-10End plate / partition plateFor WDK / For WDU / For WDUL / For WPE / For WSI / For WTRN/ADark beigeWDU/WTR/WPE 1.5 to 10 / WDUL 4 / WSI6 / WDU16 / WDU35

34,778 VND

4 Piece(s) 6 Day(s) or more WAP WDU1.5/R3.5End plate / partition plateFor WDU / For WPEN/ADark beigeWDU/WPE 1.5/R3.5

36,768 VND

4 Piece(s) 6 Day(s) or more WAP WDU 2.5N/4NEnd plate / partition plateFor WDU / For WPEN/ADark beigeWDU/WPE 2.5N / WDU/WPE 4N

Loading...Tải…

  1. 1