(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chip Marker DEK 6,5 FW【50 Pieces Per Package】

Chip Marker DEK 6,5 FW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      81,835VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chip markers for 6.5‑mm-wide, ready-printed (consecutive numbers), horizontal orientation (widthways) (50 markers per sheet)

[Features]
· Dekafix (DEK) markers are standard tag markers suitable for the P/W/Z/SAK series and most circuit board products, including accessories.
· In addition to blank markers, there are also markers featuring standardized text (alphanumeric characters).
· Most terminal blocks have a groove for mounting markers on both shoulders, allowing the markers to be fixed at a set height.
· Can be used with the majority of Weidmüller products.
· There are ten markers per row and 5 rows per sheet.
· The markers are clip type tags, making them easy to mount by simply inserting them into the groove on the terminal block.
· Available in a variety of colors.

Part Number
0468160001
DEK 6.5 FW 1-50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngType Features Note

81,835 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

4 Day(s) or more Chip marker (printed)For 6.5mm wide terminal blockHorizontal printing (serial number)

86,571 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

4 Day(s) or more Chip marker (ready-printed)For 6.5‑mm-wide terminal blocksPrinted horizontally (consecutive numbers)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model DEK 6,5 FW 1-50 Printing 1 to 50 Number with packs(particles/piece) 50