(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
LED Ultra Small Rotating Lamp

LED Ultra Small Rotating Lamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,956,695VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra-small rotating light that uses high-luminosity LEDs, rendering light bulb replacement unnecessary.

[Features]
· Uses LEDs for the light source, eliminating the need to replace spent light bulbs.
· The newly-developed LED integrated unit and reflective system (utility model) greatly improve luminance.
· Uses a small motor for a longer service life, higher durability, and greater energy saving performance.
· Use the SZ-210 mounting rubber (sold separately) to ensure IP55 compliance (dust-proof and jet-proof) (only with forwards mounting on to a flat surface with no gaps).

 
Part Number
RLE-24-R
RLE-24-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor

2,956,695 VND

1 Piece(s) 1 Day(s) Red

2,956,695 VND

1 Piece(s) Same day Yellow

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Light emitting part shape Cylindrical Size(φ) 82 Rated Voltage(V) DC24V
Light Source LED Mounting Method Direct mounting Buzzer (includes) NA
Lighting/blinking Lighting Rotation Available