(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Part Box【20 Pieces Per Package】

Part Box
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,442,366VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A panel-interior storage box for small items

[Features]
· See-through plastic lets you see what's inside.
· One-touch opening and closing makes it easy to insert or remove extra parts.
· Even more useful when combined with a drawing holder.
· Can be screwed in or attached with double-sided tape.
· Lightweight and resistant to breaking

 
Part Number
PBP-240
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHS

7,442,366 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

9 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Material/surface treatment Transparent ABS resin Features One-touch opening and closing type
Number with packs(Piece) 20

Please check the type/dimensions/specifications of the part PBP-240 in the Part Box series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PBP-240 trong chuỗi Part Box.