(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Switch Crossover Bar【100 Pieces Per Package】

Switch Crossover Bar
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,705,223VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for switch crossover wiring

[Features]
· Streamlining of wiring through use on transition wiring for common lines of switches.
· The exposed part is insulation coated, and is therefore safe.
· The insertion conformation is forked (Y-shaped).
· Installation and removal are easy.
· Final wiring result is particularly clean for operation panels, etc. with a large number of different switch types.

 
Part Number
WB-Y25L
WB-Y25R
WB-Y25W
WB-Y30W
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Method Compatible Model

1,944,270 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) or more 10Vertical Shape Type LeftIzumi Electric ABS / ABW / ABN

1,944,270 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) or more 10Vertical Right SideIzumi Electric ABS / ABW / ABN

1,705,223 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) or more 10Horizontal Shape TypeIzumi Electric ABS / ABN

1,784,905 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) or more 10Horizontal Shape TypeIzumi Electric ABN

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Number with packs(Piece) 100