(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Pressure Relay Terminal Block

High Pressure Relay Terminal Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      347,194VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-voltage relay terminal block for epoxy-insulator installation.

[Features]
· No vinyl chloride is used in the protective cover or elsewhere.
· Charging element is covered by a see-through cover to ensure safety

 

Part Number
J200
J200S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications

797,122 VND

1 Piece(s) 4 Day(s) or more Protective cover included

347,194 VND

1 Piece(s) 9 Day(s) or more Protective cover not included

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Bracket Allowable Current(A) 200