(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Japanese Only
*The product image is for illustration purposes. Please note that they are different from the actual product.
Accessories sold separately such as refrigerated air dryer, IDF/IDU series, and separately installed power transformer, and replacement parts such as exhaust mechanism replacement kit.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Japanese Only
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Power Supply Voltage | Related components | Capacity | Applicable dryer | Screw type and caliber | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|
2,768,000 VND | 1 Piece(s) | 32 Day(s) | - | Auto drain (Case assembly) | - | - | - | IDF22E/37E-K | ||
4,156,000 VND | 1 Piece(s) | 32 Day(s) | - | Exhaust mechanism replacement kit | - | - | - | IDF100F(W), IDF125F(W), IDF150F(W), IDF22E to 75E, IDU22E to 75E | ||
- | 1 Piece(s) | 31 Day(s) | - | Foundation Bolt Set | - | IDF100F to 150F, IDU22E to 75E | - | - | ||
2,757,002 VND | 1 Piece(s) | 24 Day(s) or more | - | Plumbing adapter | - | IDF4E, IDU4E | R 1/2 (A side) / NPT 1/2 (B side) | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Plumbing adapter | - | IDF6E to 11E, IDU6E to 11E | R 3/4 (A side) / NPT 3/4 (B side) | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Plumbing adapter | - | IDF15E1, IDU15E1 | R 1 (A side) / NPT 1 (B side) | - | ||
1,553,000 VND | 1 Piece(s) | 32 Day(s) | - | Plumbing adapter | - | IDF1E to 3E, IDU3E | R 3/8 (A side) / NPT 3/8 (B side) | - | ||
4,245,549 VND | 1 Piece(s) | 25 Day(s) or more | - | Bypass Piping Set | - | IDF2E | Rc | - | ||
4,433,000 VND | 1 Piece(s) | 32 Day(s) | - | Bypass Piping Set | - | IDF3E | Rc | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Bypass Piping Set | - | IDF4E | Rc | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Bypass Piping Set | - | IDF6E to 11E | Rc | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Bypass Piping Set | - | IDF15E1 | Rc | - | ||
7,012,000 VND | 1 Piece(s) | 32 Day(s) | - | Bypass Piping Set | - | IDF22E | R | - | ||
10,902,000 VND | 1 Piece(s) | 32 Day(s) | - | Bypass Piping Set | - | IDF37E | R | - | ||
8,618,000 VND | 1 Piece(s) | 32 Day(s) | - | Dust-proof filter set | - | IDF190D | - | - | ||
705,720 VND | 1 Piece(s) | 12 Day(s) or more | - | Dust-proof filter set | - | IDF1E, 2E | - | - | ||
705,720 VND | 1 Piece(s) | 12 Day(s) or more | - | Dust-proof filter set | - | IDF3E | - | - | ||
475,000 VND | 1 Piece(s) | 32 Day(s) | - | Dust-proof filter set | - | IDF4E | - | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Dust-proof filter set | - | IDF6E, IDU3E | - | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Dust-proof filter set | - | IDF8E, IDU4E | - | - | ||
724,000 VND | 1 Piece(s) | 32 Day(s) | - | Dust-proof filter set | - | IDF11E, IDU6E | - | - | ||
815,000 VND | 1 Piece(s) | 32 Day(s) | - | Dust-proof filter set | - | IDF15E1 | - | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Dust-proof filter set | - | IDF22E | - | - | ||
1,787,000 VND | 1 Piece(s) | 32 Day(s) | - | Dust-proof filter set | - | IDF37E | - | - | ||
- | 1 Piece(s) | Quote | - | Dust-proof filter set | - | IDFB3E | - | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Dust-proof filter set | - | IDF55E | - | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Dust-proof filter set | - | IDF75E | - | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Dust-proof filter set for condenser | - | - | - | IDF100F, IDF125F | ||
- | 1 Piece(s) | Quote | - | Dust-proof filter set for condenser | - | - | - | IDF150F | ||
10,359,000 VND | 1 Piece(s) | 32 Day(s) | - | Dust-proof filter set | - | IDF240D | - | - | ||
4,377,000 VND | 1 Piece(s) | 32 Day(s) | - | Auto drain (Case assembly) | - | - | - | IDF6E/8E/11E/15E1-K, IDU3E/4E/6E/8E/11E/15E1-K | ||
6,666,272 VND | 1 Piece(s) | 24 Day(s) or more | - | Motor type auto drain assembly | - | - | - | IDF4E to 15E1-10, IDU3E to 15E1-10 | ||
5,574,740 VND | 1 Piece(s) | 25 Day(s) or more | - | Compatible channels | - | IDF37E | - | - | ||
23,537,064 VND | 1 Piece(s) | 24 Day(s) or more | - | Compatible bypass piping set | - | IDF6E | - | - | ||
18,621,578 VND | 1 Piece(s) | 25 Day(s) or more | - | Compatible bypass piping set | - | IDF11E | - | - | ||
29,581,798 VND | 1 Piece(s) | 24 Day(s) or more | - | Compatible bypass piping set | - | IDF15E1 | - | - | ||
18,374,359 VND | 1 Piece(s) | 24 Day(s) or more | - | Compatible piping set | - | IDF6E | - | - | ||
13,152,137 VND | 1 Piece(s) | 25 Day(s) or more | - | Compatible piping set | - | IDF11E | - | - | ||
21,919,194 VND | 1 Piece(s) | 24 Day(s) or more | - | Compatible piping set | - | IDF15E1 | - | - | ||
6,035,108 VND | 1 Piece(s) | 24 Day(s) or more | - | Compatible channels | - | IDF22E | - | - | ||
6,804,000 VND | 1 Piece(s) | 32 Day(s) | - | Timer type solenoid valve type auto drain | - | - | - | IDU3E to 37E-23 | ||
8,638,659 VND | 1 Piece(s) | 24 Day(s) or more | - | Timer type solenoid valve type auto drain | - | - | - | IDFB4E to 22E-11□ | ||
23,537,064 VND | 1 Piece(s) | 24 Day(s) or more | - | Compatible bypass piping set | - | IDF8E | - | - | ||
12,269,428 VND | 1 Piece(s) | 25 Day(s) or more | - | Compatible piping set | - | IDF8E | - | - | ||
8,638,659 VND | 1 Piece(s) | 24 Day(s) or more | - | Timer type solenoid valve type auto drain | - | - | - | IDU55E, 75E-23 | ||
- | 1 Piece(s) | 31 Day(s) | - | Timer type solenoid valve type auto drain | - | - | - | IDF100F to 150F | ||
- | 1 Piece(s) | 31 Day(s) | - | Strainer for radiating water piping | - | - | - | IDF100F-W, IDF125F-W | ||
3,822,091 VND | 1 Piece(s) | 24 Day(s) or more | - | Strainer for radiating water piping | - | - | - | IDF150F-W | ||
6,423,274 VND | 1 Piece(s) | 24 Day(s) or more | - | Motor type auto drain assembly | - | - | - | IDU55E, 75E | ||
6,423,274 VND | 1 Piece(s) | 24 Day(s) or more | - | Motor type auto drain assembly | - | - | - | IDF190D, 240D | ||
- | 1 Piece(s) | 31 Day(s) | - | Power supply transformer separately installed, integrated base | - | IDF4E to 11E, IDU3E to 6E | - | - | ||
7,455,227 VND | 1 Piece(s) | 24 Day(s) or more | - | Power supply transformer separately installed, integrated base | - | IDF15E1 | - | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Power supply transformer separately installed, integrated base | - | IDF22E | - | - | ||
10,923,498 VND | 1 Piece(s) | 25 Day(s) or more | - | Power supply transformer separately installed, integrated base | - | IDF37E | - | - | ||
- | 1 Piece(s) | 31 Day(s) | - | Power supply transformer separately installed, integrated base | - | IDF55E, IDF75E | - | - | ||
4,637,817 VND | 1 Piece(s) | 25 Day(s) or more | Inlet voltage: 110 V AC (50 Hz) / 110 to 120 V AC (60 Hz) outlet voltage: 100 V AC (50 Hz) / 100, 110 V AC (60 Hz) | Power supply transformer separately installed, single-phase type | 1 kVA | IDF11E-10, IDF15E1-10, IDU6E-10, IDU11E-10, IDU15E1-10 | - | - | ||
11,127,324 VND | 1 Piece(s) | 25 Day(s) or more | Inlet voltage: 200, 220, 230, 240 V AC (50 Hz) / 200 to 260 V AC (60 Hz) outlet voltage: 100 V AC (50 Hz) / 100, 110 V AC (60 Hz) | Power supply transformer separately installed, single-phase type | 1 kVA | IDF11E-10, IDF15E1-10, IDU6E-10, IDU11E-10, IDU15E1-10 | - | - | ||
- | 1 Piece(s) | 31 Day(s) | Inlet voltage: 380, 400, 415 V AC (50 Hz) / 380 to 420 V AC (60 Hz) outlet voltage: 100 V AC (50 Hz) / 100, 110 V AC (60 Hz) | Power supply transformer separately installed, single-phase type | 1 kVA | IDF11E-10, IDF15E1-10, IDU6E-10, IDU11E-10, IDU15E1-10 | - | - | ||
18,741,486 VND | 1 Piece(s) | 24 Day(s) or more | Inlet voltage: 420, 440, 480 V AC (50 Hz) / 420 to 520 V AC (60 Hz) outlet voltage: 100 V AC (50 Hz) / 100, 110 V AC (60 Hz) | Power supply transformer separately installed, single-phase type | 1 kVA | IDF11E-10, IDF15E1-10, IDU6E-10, IDU11E-10, IDU15E1-10 | - | - | ||
139,096,000 VND | 1 Piece(s) | 32 Day(s) | Inlet voltage: 220, 240, 380, 400, 415, 440 V AC (50 Hz/60 Hz) outlet voltage: 200 V AC (50 Hz/60 Hz) | Power supply transformer separately installed, three-phase type | 14 kVA | IDF190D, 240D | - | - |
Part Number |