(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brake Unit JSB3 Series

Brake Unit JSB3 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,084,057VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The 25 models of brake parts of cell top cylinders (ø40 to ø180) with intermediate stop are sold separately. It is a compact function that can instantly stop and strongly lock the movable rod.

 
Part Number
JSB3-FA-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

16,084,057 VND

1 Piece(s) 25 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Function Clutch and Brake Unit Type Pneumatic Operating Temperature Range(°C) -10::60
Mounting Flange Rod Diameter(mm) ø20 Hold force(N) 1569

Please check the type/dimensions/specifications of the part JSB3-FA-20 in the Brake Unit JSB3 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JSB3-FA-20 trong chuỗi Brake Unit JSB3 Series.