(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Operated 3-Port Valve, Solenoid Valve Mounted Type, NVP11 Series (NVP11-10A-12C-2)

Air Operated 3-Port Valve, Solenoid Valve Mounted Type, NVP11 Series (NVP11-10A-12C-2)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,363,984VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Air operated 3-port valve, solenoid valve mounted type, NVP11 series.
[Features]
・ Universal type
・ Connection port size: Rc3/8 to Rc2

Drawing

Air-operated 3-port valve, solenoid valve mounted, NVP11 series, drawing 1
 

Option

Air-operated 3-port valve, solenoid valve mounted, NVP11 series, drawing 2

Product Specifications

·RoHS compliant product.

 
JIS symbol
Air-operated 3-port valve, solenoid valve mounted, NVP11 series, JIS code

Universal type

Common Specifications
Air-operated 3-port valve, solenoid valve mounted, NVP11 series, standard specifications

Model-specific specifications

Air-operated 3-port valve, solenoid valve mounted, NVP11 series, model specifications

*1: The response time is for when the product is energized with supply pressure of 0.5 MPa in lubrication-free condition.
It varies depending on the pressure and the quality of lubrication oil.
*2: Please use within ±10% of the rated voltage.

Flow rate characteristics

Air-operated 3-port valve, solenoid valve mounted, NVP11 series, flow rate characteristics

*1: The conversion between the effective cross-sectional area S and the sonic conductance C is S ≈ 5.0 × C.

Part Number
NVP11-10A-12C-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPlumbing Thread Nominal Voltage Coil Option

6,363,984 VND

1 Piece(s) 20 Day(s) or more 3/8200 V AC 50/60 Hz, 220 V AC 60 HzGrommet coil

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid Air / Vacuum Type Air Operated Type Operating Environment Standard
Switching Type 3 Port Universal Connection Type Rc