(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable valve | P- and E-port entry position | Specified DIN rail length | Number of Valves |
---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | Both sides (2 to 20 stations) | Standard length | 2 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | D side (2 to 10 stations) | Standard length | 2 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | Standard length | 2 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | Both sides (2 to 20 stations) | Standard length | 3 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | D side (2 to 10 stations) | Standard length | 3 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | D side (2 to 10 stations) | For 16 stations | 3 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | Standard length | 3 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | For 5 stations | 3 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | For 10 stations | 3 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | Both sides (2 to 20 stations) | For 10 stations | 4 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | D side (2 to 10 stations) | Standard length | 4 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | Standard length | 4 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | For 10 stations | 4 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | Standard length | 5 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | For 8 stations | 5 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | For 10 stations | 5 | ||
1,209,153 VND | 1 Piece(s) | 37 Day(s) | 10 | 10-SY3000 | U side (2 to 10 stations) | For 13 stations | 5 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | Both sides (2 to 20 stations) | Standard length | 6 | ||
- | 1 Piece(s) | Quote | - | 10-SY3000 | D side (2 to 10 stations) | Standard length | 6 | ||
- | 1 Piece(s) | Quote | - | 10-SY3000 | U side (2 to 10 stations) | Standard length | 6 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | For 10 stations | 6 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | For 13 stations | 6 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | For 8 stations | 7 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | For 13 stations | 7 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | D side (2 to 10 stations) | Standard length | 8 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | D side (2 to 10 stations) | For 11 stations | 8 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | Standard length | 8 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | For 11 stations | 8 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | Both sides (2 to 20 stations) | Standard length | 9 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | D side (2 to 10 stations) | Standard length | 9 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | Standard length | 9 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | Standard length | 10 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | U side (2 to 10 stations) | For 13 stations | 10 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | Both sides (2 to 20 stations) | For 12 stations | 11 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | Both sides (2 to 20 stations) | Standard length | 12 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | Both sides (2 to 20 stations) | Standard length | 13 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | Both sides (2 to 20 stations) | Standard length | 15 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY3000 | Both sides (2 to 20 stations) | Standard length | 18 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY5000 | U side (2 to 10 stations) | Standard length | 2 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY5000 | D side (2 to 10 stations) | For 4 stations | 3 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY5000 | U side (2 to 10 stations) | Standard length | 3 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY5000 | D side (2 to 10 stations) | For 6 stations | 4 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY5000 | U side (2 to 10 stations) | For 5 stations | 4 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY5000 | D side (2 to 10 stations) | Standard length | 5 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY5000 | D side (2 to 10 stations) | Standard length | 6 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY5000 | D side (2 to 10 stations) | For 8 stations | 6 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY5000 | D side (2 to 10 stations) | For 10 stations | 8 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY5000 | D side (2 to 10 stations) | For 10 stations | 9 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY5000 | D side (2 to 10 stations) | Standard length | 10 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY7000 | U side (2 to 10 stations) | Standard length | 2 | ||
- | 1 Piece(s) | Quote | 10 | 10-SY7000 | D side (2 to 10 stations) | Standard length | 10 |
Loading...Tải…
Type | Base For Manifold | CE compliant | Not compatible |