(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series

Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[21-Series, Copper-Free/ Fluorine-Free/ Silicone Type-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

Part Number
10-CDRB1BW10-90S
10-CDRB1BW10-90S-90
10-CDRB1BW10-90S-90L
10-CDRB1BW10-90S-93A
10-CDRB1BW10-90S-97
10-CDRB1BW10-90S-97L
10-CDRB1BW10-90S-S99
10-CDRB1BW10-90S-S99L
10-CDRB1BW10-90S-T99
10-CDRB1BW10-90S-T99L
10-CDRB1BW10-180S
10-CDRB1BW10-180S-90
10-CDRB1BW10-180S-90L
10-CDRB1BW10-180S-97
10-CDRB1BW10-180S-S9P
10-CDRB1BW10-180S-S99
10-CDRB1BW10-180S-S99L
10-CDRB1BW10-180S-T99
10-CDRB1BW10-180S-T99L
10-CDRB1BW10-270S
10-CDRB1BW10-270S-90
10-CDRB1BW10-270S-S9P
10-CDRB1BW10-270S-S99L
10-CDRB1BW10-270S-T99
10-CDRB1BW15-90D
10-CDRB1BW15-90D-90
10-CDRB1BW15-90D-90L
10-CDRB1BW15-90D-97
10-CDRB1BW15-90D-97L
10-CDRB1BW15-90D-S99
10-CDRB1BW15-90D-S99L
10-CDRB1BW15-90D-T99
10-CDRB1BW15-90D-T99L
10-CDRB1BW15-90S
10-CDRB1BW15-90S-90
10-CDRB1BW15-90S-90L
10-CDRB1BW15-90S-93A
10-CDRB1BW15-90S-93AL
10-CDRB1BW15-90S-97
10-CDRB1BW15-90S-S9PL
10-CDRB1BW15-90S-S99
10-CDRB1BW15-90S-S99L
10-CDRB1BW15-90S-T99
10-CDRB1BW15-90S-T99L
10-CDRB1BW15-90S-T99S
10-CDRB1BW15-100D
10-CDRB1BW15-100D-90
10-CDRB1BW15-100D-90L
10-CDRB1BW15-100D-S99
10-CDRB1BW15-100D-S99L
10-CDRB1BW15-100D-T99
10-CDRB1BW15-180S
10-CDRB1BW15-180S-90
10-CDRB1BW15-180S-90L
10-CDRB1BW15-180S-93AL
10-CDRB1BW15-180S-97
10-CDRB1BW15-180S-S9PL
10-CDRB1BW15-180S-S99
10-CDRB1BW15-180S-S99L
10-CDRB1BW15-180S-T99
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOscillation Angle A Torque
(N・m)
Operation Method Environment, Applications Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Lead wire electrical entry Mounting style Specifications Type

9,590,000 VND

1 Piece(s) 32 Day(s) -[90°] 90°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceWithout auto switch (built-in magnet)NoneNoneNoneBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.0001510Body side surface900.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

10,223,000 VND

1 Piece(s) 32 Day(s) -[90°] 90°-Single VaneCleanroomLess than 0.0050.0001510Body side surface9032 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

8,256,067 VND

1 Piece(s) 32 Day(s) 10[90°] 90°-Single VaneCleanroomLess than 0.0050.0001510Body side surface93A0.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.0001510Body side surface970.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -[90°] 90°-Single VaneCleanroomLess than 0.0050.0001510Body side surface9732 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -[90°] 90°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceT990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceT9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceWithout auto switch (built-in magnet)NoneNoneNoneBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surface900.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

10,223,000 VND

1 Piece(s) 32 Day(s) -[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surface9032 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surface970.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS9P0.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

11,354,000 VND

1 Piece(s) 32 Day(s) -[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceT990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceT9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -270°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceWithout auto switch (built-in magnet)NoneNoneNoneBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10270°-Single VaneCleanroomLess than 0.0050.0001510Body side surface900.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -270°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS9P0.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10270°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10270°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceT990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

13,096,000 VND

1 Piece(s) 32 Day(s) -[90°] 90°-Double VaneCleanroomLess than 0.0050.00115Body side surfaceWithout auto switch (built-in magnet)NoneNoneNoneBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -[90°] 90°-Double VaneCleanroomLess than 0.0050.00115Body side surface900.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

13,729,000 VND

1 Piece(s) 32 Day(s) -[90°] 90°-Double VaneCleanroomLess than 0.0050.00115Body side surface9032 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Double VaneCleanroomLess than 0.0050.00115Body side surface970.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Double VaneCleanroomLess than 0.0050.00115Body side surface9732 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Double VaneCleanroomLess than 0.0050.00115Body side surfaceS990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

15,041,000 VND

1 Piece(s) 32 Day(s) -[90°] 90°-Double VaneCleanroomLess than 0.0050.00115Body side surfaceS9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Double VaneCleanroomLess than 0.0050.00115Body side surfaceT990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

14,996,000 VND

1 Piece(s) 32 Day(s) -[90°] 90°-Double VaneCleanroomLess than 0.0050.00115Body side surfaceT9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -[90°] 90°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceWithout auto switch (built-in magnet)NoneNoneNoneBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -[90°] 90°-Single VaneCleanroomLess than 0.0050.00115Body side surface900.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.00115Body side surface9032 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.00115Body side surface93A0.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.00115Body side surface93A32 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.00115Body side surface970.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceS9P32 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

11,513,000 VND

1 Piece(s) 32 Day(s) -[90°] 90°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceS990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceS9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceT990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceT9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceT990.51 pc.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -100°-Double VaneCleanroomLess than 0.0050.00115Body side surfaceWithout auto switch (built-in magnet)NoneNoneNoneBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10100°-Double VaneCleanroomLess than 0.0050.00115Body side surface900.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10100°-Double VaneCleanroomLess than 0.0050.00115Body side surface9032 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10100°-Double VaneCleanroomLess than 0.0050.00115Body side surfaceS990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -100°-Double VaneCleanroomLess than 0.0050.00115Body side surfaceS9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10100°-Double VaneCleanroomLess than 0.0050.00115Body side surfaceT990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

9,749,000 VND

1 Piece(s) 32 Day(s) -[180°] 180°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceWithout auto switch (built-in magnet)NoneNoneNoneBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCleanroomLess than 0.0050.00115Body side surface900.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

10,382,000 VND

1 Piece(s) 32 Day(s) -[180°] 180°-Single VaneCleanroomLess than 0.0050.00115Body side surface9032 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

10,834,000 VND

1 Piece(s) 32 Day(s) -[180°] 180°-Single VaneCleanroomLess than 0.0050.00115Body side surface93A32 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCleanroomLess than 0.0050.00115Body side surface970.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceS9P32 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceS990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceS9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceT990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

Loading...Tải…

Basic InformationThông tin cơ bản

Type Rotary Actuator Both Sides Shaft Outputs Main Body Shape Round Shape Rigidity, Accuracy Standard
Valves N/A Shaft pattern Double shaft (long shaft key & 4 chamfers)