(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The pressure sensor SPAN is suitable for monitoring compressed air and non-corrosive gases. The sensor can be used in many industries thanks to its compact design. The measuring method is based on a piezoresistive measuring cell for relative pressure measurement. The pressure value is transmitted to the connected controller as a switching signal, as an analogue signal or via IO-Link depending on the sensor variant and selected parameters.
Part Number |
---|
SPAN-B2R-G18M-PN-PN-L1 |
SPAN-B2R-M5F-PN-PN-L1 |
SPAN-B2R-R18M-PN-PN-L1 |
SPAN-B-B11R-G18FPM-PN-L1+2.5S |
SPAN-P10R-G18M-PN-PN-L1 |
SPAN-P10R-R18M-PN-PN-L1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pneumatic connection | Switching output | Switching element function | Max. output current (mA) | Pressure measuring range initial value (bar) | Pressure measuring range end value (bar) | Max. overload pressure (bar) | Operating medium | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,068,982 VND | 1 Piece(s) | 15 Day(s) | 10 | External thread G1/8, Internal thread M5 | 2xPNP or 2xNPN switchable | N/C contact, N/O contact, Switchable | 100 | -1 | 1 | 5 | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 8035545 | 46 | ||
3,068,982 VND | 1 Piece(s) | 15 Day(s) | 10 | Internal thread M5 | 2xPNP or 2xNPN switchable | N/C contact, N/O contact, Switchable | 100 | -1 | 1 | 5 | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 8035551 | 34 | ||
3,068,982 VND | 1 Piece(s) | 15 Day(s) | 10 | External thread R1/8, Internal thread M5 | 2xPNP or 2xNPN switchable | N/C contact, N/O contact, Switchable | 100 | -1 | 1 | 5 | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 8035548 | 46 | ||
3,042,600 VND | 1 Piece(s) | 15 Day(s) | - | Internal thread G1/8 | PNP/NPN switchable | N/C contact/N/O contact switchable | 80 | -1 | 10 | 15 | Compressed air as per ISO 8573-1:2010 [7:4:4] Inert gas | 8114777 | 21 | ||
3,068,982 VND | 1 Piece(s) | 15 Day(s) | 10 | Internal thread M5, External thread G1/8 | 2xPNP or 2xNPN switchable | N/C contact, N/O contact, Switchable | 100 | 0 | 10 | 15 | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 8035544 | 46 | ||
3,068,982 VND | 1 Piece(s) | 15 Day(s) | 10 | Internal thread M5, External thread R1/8 | 2xPNP or 2xNPN switchable | N/C contact, N/O contact, Switchable | 100 | 0 | 10 | 15 | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 8035547 | 46 |
Part Number |
---|
Loading...Tải…
Operating Temperature Range(°C) | 0::50 | IP | IP40 | Housing material | PA-reinforced |
---|---|---|---|---|---|
Display type | Illuminated LCD | Min. Temperature of medium(°C) | 0 | Max. Temperature of medium(°C) | 50 |
IP rating | IP40 | DC operating voltage range(V) | 15-30 | Repetition accuracy in ± %FS | 0.3 %FS |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |