(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Solid State Auto Switch, Rail Mounting-Style, D-F7NV/D-F7PV/D-F7BV

Solid State Auto Switch, Rail Mounting-Style, D-F7NV/D-F7PV/D-F7BV
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Rail mounting-style solid state auto switch sensor for SMC cylinders.

■ Refer to the table below for details about lead wire / connector specifications.

■ See below for details of made-to-order auto switch specifications.

Part Number
D-F7BV
D-F7BV-61
D-F7BVL
D-F7BVL-61
D-F7BVZ
D-F7BVZ-61
D-F7NV
D-F7NV-61
D-F7NVL
D-F7NVL-61
D-F7NVZ
D-F7NVZ-61
D-F7PV
D-F7PV-61
D-F7PVL
D-F7PVL-61
D-F7PVZ
D-F7PVZ-61
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutput Format Wiring Method Wiring type Output type Lead wire length
(m)
Made-to-order specifications

860,000 VND

1 Piece(s) 32 Day(s) N/A2-Wire2-wireNone0.5None

-

1 Piece(s) Quote N/A2-Wire2-wireNone0.5Oil-resistant, flex-resistant cable

950,000 VND

1 Piece(s) 32 Day(s) N/A2-Wire2-wireNone3None

-

1 Piece(s) Quote N/A2-Wire2-wireNone3Oil-resistant, flex-resistant cable

1,041,000 VND

1 Piece(s) 32 Day(s) N/A2-Wire2-wireNone5None

-

1 Piece(s) Quote N/A2-Wire2-wireNone5Oil-resistant, flex-resistant cable

883,000 VND

1 Piece(s) 32 Day(s) NPN FormatThree-Wire Method3-wire typeNPN type0.5None

-

1 Piece(s) Quote NPN FormatThree-Wire Method3-wire typeNPN type0.5Oil-resistant, flex-resistant cable

973,000 VND

1 Piece(s) 4 Day(s) NPN FormatThree-Wire Method3-wire typeNPN type3None

-

1 Piece(s) Quote NPN FormatThree-Wire Method3-wire typeNPN type3Oil-resistant, flex-resistant cable

1,064,000 VND

1 Piece(s) 32 Day(s) NPN FormatThree-Wire Method3-wire typeNPN type5None

-

1 Piece(s) Quote NPN FormatThree-Wire Method3-wire typeNPN type5Oil-resistant, flex-resistant cable

-

1 Piece(s) Quote PNP FormatThree-Wire Method3-wire typePNP type0.5None

-

1 Piece(s) Quote PNP FormatThree-Wire Method3-wire typePNP type0.5Oil-resistant, flex-resistant cable

973,000 VND

1 Piece(s) 4 Day(s) PNP FormatThree-Wire Method3-wire typePNP type3None

-

1 Piece(s) Quote PNP FormatThree-Wire Method3-wire typePNP type3Oil-resistant, flex-resistant cable

-

1 Piece(s) Quote PNP FormatThree-Wire Method3-wire typePNP type5None

-

1 Piece(s) Quote PNP FormatThree-Wire Method3-wire typePNP type5Oil-resistant, flex-resistant cable

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Type Non-Contact Type Main Body