(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Vibration-resistant Cover Attached
・Heat Treated Yoke
・Double Race Way Structure with Reinforced Torque
【Usage】
・Dolly
・Large Speaker
・Delivery Equipment for Mid Load
Part Number |
---|
TP5230-01-PLY-TG |
TP5230-01-PLY-TG-TLB |
TP5230R-CR-PLY |
TP5230R-CR-PLY-TG |
TP5240-01-CR-PLY-TG |
TP5240-01-CR-PLY-TG-TLB |
TP5240R-CR-PLY-TG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Wheel Dia. D (Ø) | Option |
---|---|---|---|---|---|---|
201,098 VND | 32 Piece(s) | 19 Day(s) | 76 | Thread Guard | ||
219,863 VND | 32 Piece(s) | 19 Day(s) | 76 | Thread Guard / Top Lock Brake | ||
136,671 VND | 32 Piece(s) | 19 Day(s) | 76 | - | ||
171,699 VND | 32 Piece(s) | 19 Day(s) | 76 | Chromium Plating / Thread Guard | ||
234,875 VND | 24 Piece(s) | 19 Day(s) | 102 | Chromium Plating / Thread Guard | ||
253,640 VND | 24 Piece(s) | 19 Day(s) | 102 | - | ||
203,600 VND | 24 Piece(s) | 19 Day(s) | 102 | Chromium Plating / Thread Guard |
Loading...Tải…
Wheel Width B(mm) | 32 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy