(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Corrosion Resistant Steel Electro-casting Stainless Steel Structure
・Double Race Way Structure with Reinforced Torque
・Vibration-resistant Seal Attached in Rotating Part
・Beautiful Appearance by Electrolytic Polishing
【Usage】
・Delivery Equipment for Restaurants
・Indirect Corrosive Environment Caused by Water and Salt
Wheel Width B(mm) | 32 |
---|
Please check the type/dimensions/specifications of the part TP5150-01-NYL in the TP5100 Series (Plate/ NYL Wheel/ 110Kg - 135Kg) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TP5150-01-NYL trong chuỗi TP5100 Series (Plate/ NYL Wheel/ 110Kg - 135Kg).
Part Number |
---|
TP5140-01-NYL |
TP5140-01-NYL-TLB |
TP5140R-NYL |
TP5150-01-NYL-SWB |
TP5150-01-NYL-TLB |
TP5150R-NYL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Wheel Dia. D (Ø) |
---|---|---|---|---|---|
538,868 VND | 24 Piece(s) | 19 Day(s) | 102 | ||
625,500 VND | 24 Piece(s) | 19 Day(s) | 102 | ||
288,668 VND | 24 Piece(s) | 19 Day(s) | 102 | ||
817,841 VND | 20 Piece(s) | 19 Day(s) | 127 | ||
750,600 VND | 20 Piece(s) | 19 Day(s) | 127 | ||
413,768 VND | 20 Piece(s) | 19 Day(s) | 127 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy