(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Unique Double Race Way Structure
・Vibration-resistant Seal Attachment
・Zinc Plating Product
・Elegant Appearance
・Heat Treatment (Excluding #01 stem)
【Usage】
・Delivery Equipment for Hospitals or Restaurants
・Light Weight Product Delivery Equipment
・Other Industrial Delivery Equipment
・Hospital Dressing Car Delivery Equipment
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Wheel Dia. D (Ø) |
---|---|---|---|---|---|
79,438 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
96,327 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
79,438 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
96,327 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
76,936 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
93,825 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
76,936 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
93,825 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
76,936 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
93,825 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
76,936 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
93,825 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
76,936 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
93,825 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
76,936 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
93,825 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
76,936 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
93,825 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
76,936 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
93,825 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
76,936 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
93,825 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
76,936 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
93,825 VND | 70 Piece(s) | 19 Day(s) | 64 | ||
106,960 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
123,536 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
104,458 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
123,536 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
104,458 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
121,347 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
104,458 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
121,347 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
104,458 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
121,347 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
104,458 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
121,347 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
104,458 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
121,347 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
104,458 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
121,347 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
104,458 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
121,347 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
104,458 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
121,347 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
104,458 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
121,347 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
104,458 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
121,347 VND | 50 Piece(s) | 19 Day(s) | 76 | ||
129,791 VND | 36 Piece(s) | 19 Day(s) | 102 | ||
146,679 VND | 36 Piece(s) | 19 Day(s) | 102 | ||
129,791 VND | 36 Piece(s) | 19 Day(s) | 102 | ||
146,679 VND | 36 Piece(s) | 19 Day(s) | 102 | ||
127,602 VND | 36 Piece(s) | 19 Day(s) | 102 | ||
144,490 VND | 36 Piece(s) | 19 Day(s) | 102 | ||
127,602 VND | 36 Piece(s) | 19 Day(s) | 102 | ||
144,490 VND | 36 Piece(s) | 19 Day(s) | 102 | ||
127,602 VND | 36 Piece(s) | 19 Day(s) | 102 | ||
144,490 VND | 36 Piece(s) | 19 Day(s) | 102 | ||
127,602 VND | 36 Piece(s) | 19 Day(s) | 102 | ||
144,490 VND | 36 Piece(s) | 19 Day(s) | 102 |
Loading...Tải…
Wheel Width B(mm) | 25 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy